Global icon

Home Series Name
Results:10items
  • LF
    Recommended

    LF Series

    Miniature Waterproof Shielded Connectors<

    1. Ease of shielded termination and connector assembly
    2. Water and dust protected
    3. Simplified assembly procedure
    4. Bayonet lock
    5. Acquired safety standard
    6. High current rating capacity (see function chart)

    • Connector Type
    • Plug, Receptacle, Jack, Accessory
    • Parts
    • Flange, Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, TÜV
    • Performance Characteristics
    • Rated Current
    • 2.0, 5.0, 10.0 A
    • Rated Voltage (AC)
    • AC 30.0, 125.0 V
    • Rated Voltage (DC)
    • DC 42.0, 125.0, 175.0 V
    • Number of Positions
    • 3, 4, 6, 11, 12, 20
    • Remarks on Number of Positions
    • 11: 4Pin*10A + 7Pin*2A
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Water Resistance
    • IP 67, 68
    • Contact Resistance
    • Withstanding Voltage
    • 300, 1250 V Max.
    • Locking Style
    • Friction, Screw, Bayonet
    • Wire Termination Method
    • Soldering
    • Cable Outer Diameter
    • 5.0, 7.3, 8.7 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No, Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48, 500 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
  • SMP
    Recommended

    SMP Series

    Push-On Lock, SMP Coaxial Connectors in MIL Standard

    1. Complies with MIL-STD-348B Standard
    2. Supports up to 40GHz frequency
    3. User-friendly push-on type
    4. Wide variations
    • Connector Type
    • Receptacle, Jack, Adapter
    • Parts
    • Generic Type
    • SMA, SMP
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 18.0, 30.0, 32.0, 40.0 GHz
    • V.S.W.R.
    • 1.5, 1.65 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100, 500, 1000
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold
    • Recommended Coaxial Cable
    • 0.085 Inch Flexible Cable
    • Cable Outer Diameter
    • 2.5 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • SMP
    • Type 2 Mating Face Connector
    • SMP, SMA
    • Return Loss
  • HR34B

    HR34B Series

    Push-on Bayonet Lock Miniature Waterproof Connector

    1. Water and dust protection
    2. Easy and precise mating
    3. Multi-directional cable exit
    4. Safty standards
    5. Wide variation

    • Connector Type
    • Plug, Receptacle, Contact, Accessory
    • Parts
    • Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 3.0, 5.0 A
    • Rated Voltage (AC)
    • AC 200.0, 400.0 V
    • Rated Voltage (DC)
    • DC 250.0, 400.0 V
    • Number of Positions
    • 4, 10
    • Remarks on Number of Positions
    • 1 ground terminal
    • Operating Temperature Max.
    • 85, 110, 125 ℃
    • Operating Temperature Min.
    • -55, -25, -20 ℃
    • Water Resistance
    • IP 67, 68
    • Contact Resistance
    • 20.0 mΩ Max.
    • Withstanding Voltage
    • 900, 2000 V Max.
    • Locking Style
    • Friction, Bayonet, Push-on Bayonet
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 6.1, 6.9 mm
    • Mating/Unmating Cycles
    • 100, 500
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold, Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Metal, Plastic
    • Finish on Shell
    • Chrome
  • HR41

    HR41 Series

    Plastic-Shelled Waterproof Connectors for Outdoor Use

    1. Waterproof connector designed for outdoor use
    2. Waterproof structure --- IP67 and IP68
    3. Bayonet locking system
    4. Easy field assembly
    5. Compatible with commercial tooling
    6. Sequential Contact
    7. Designed to accommodate hot swapping (5 position plug)
    8. Surge resistant
    9. Gold plated contact area
    10.Safety standard certified

     

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Accessory
    • Parts
    • Dummy Pin
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 20.0, 24.0 A
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Number of Positions
    • 3, 5
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 85, 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Water Resistance
    • IP 68
    • Contact Resistance
    • Withstanding Voltage
    • 2200, 4260 V Max.
    • Locking Style
    • Bayonet
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • 9.0, 10.1, 11.0, 11.1, 11.8, 12.4, 13.5 mm
    • Mating/Unmating Cycles
    • 30, 200
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 1000 h
    • Shell Material
    • Plastic
    • Finish on Shell
  • HR41A

    HR41A Series

    Waterproof Connectors for Outdoor Use

    1. Waterproof connector designed for outdoor use
    2. Waterproof structure: Supports IP67 and IP68 ratings while in the mated condition.
    3. Easy-to-operate push-on bayonet lock
    4. Easy field assembly
    5. Sequential Contact
    6. Designed to accommodate hot swapping
    7. Surge resistant
    8. Safety standard certified: UL1977 specifications.

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Accessory
    • Parts
    • Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 13.0 A
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Number of Positions
    • 3, 5
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Water Resistance
    • IP 68
    • Contact Resistance
    • Withstanding Voltage
    • 2200 V Max.
    • Locking Style
    • Friction, Push-on Bayonet
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • 7.8, 8.6, 9.4, 10.3, 11.1 mm
    • Mating/Unmating Cycles
    • 500
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Plastic
    • Finish on Shell
  • JR-W

    JR-W Series

    Waterproof Circular Connectors

    1. Waterproof
    The JR-W series is a rugged, waterproof connector series that is IP67 and IP68 rated in the mated condition.
    2. Corrosion resistance
    The outer shell is plated to improve corrosion resistance, allowing this connector to be used in various environments.

    • Connector Type
    • Plug, Receptacle, Jack, Accessory, Others
    • Parts
    • Clamp metal, Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL
    • Performance Characteristics
    • Rated Current
    • 5.0, 10.0, 15.0, 30.0 A
    • Rated Voltage (AC)
    • AC 100.0, 250.0, 300.0 V
    • Rated Voltage (DC)
    • DC 140.0, 350.0, 420.0 V
    • Number of Positions
    • 3, 4, 5, 7, 10, 16, 24
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40, -25 ℃
    • Water Resistance
    • IP 68
    • Contact Resistance
    • Withstanding Voltage
    • 1000, 3000 V Max.
    • Locking Style
    • Screw
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 4.0, 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 11.0, 12.0, 14.0, 15.0, 16.0, 18.0 mm
    • Mating/Unmating Cycles
    • 100, 500
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 500 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Chrome
  • MF10B

    MF10B Series

    Subminiature, Waterproof Duplex Fiber Optic Connectors

    1. Extremely small structure
    2. Integrated structure with excellent vibration and shock resistance
    3. Compatible with hi-flex cables
    4. Easy ferrule access
    5. Multiple mounting options
    • Connector Type
    • Plug, Receptacle, Jack, Accessory
    • Parts
    • Hood
    • Panel Mounting Style
    • Screw, Bulk-head
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 1000, 3000, 5000, 12000, 25000, 30000 mm
    • Recommended Optical Fiber
    • SM-10/125
    • Fiber Material
    • Silica glass
    • Ferrule Shape
    • Single-mode
    • Operating Wavelength
    • 1310 nm
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 1, 2
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
  • RM-W

    RM-W Series

    HRS Original Multi-purpose High-pin-count Miniature Waterproof Connectors

    1. Rich variation
    2. Waterproof structure
    3. Flexible cable arrangements

    • Connector Type
    • Plug, Receptacle, Jack, Accessory, Others
    • Parts
    • Cap, Clamp metal
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 5.0, 10.0 A
    • Rated Voltage (AC)
    • AC 100.0, 350.0, 500.0, 600.0 V
    • Rated Voltage (DC)
    • DC 140.0, 490.0, 700.0, 840.0 V
    • Number of Positions
    • 2, 3, 4, 6, 8, 10, 12, 15, 20, 31, 40
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Water Resistance
    • IP 68
    • Contact Resistance
    • Withstanding Voltage
    • 1000, 1500, 1800, 2000 V Max.
    • Locking Style
    • Screw, Bayonet
    • Wire Termination Method
    • Soldering
    • Cable Outer Diameter
    • 8.0, 10.0, 12.0, 14.0, 16.0, 18.0 mm
    • Mating/Unmating Cycles
    • 2000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold, Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
  • SW14

    SW14 Series

    Waterproof Bayonet Lock Connector with Built-in Standard LC Duplex Connector

    1. IP68 waterproof* bayonet lock connector with LC duplex connectors
    2. Compact size compared to competitive products and our conventional type
    3. Excellent weather resistance with black chrome plating supports outdoor use. (Saltwater spray test: 1000 hours)
    4. Bayonet lock allows easy mating / unmating
    5.Cable pull strength: 200 N or more
    6.RoHS compliant
    • Connector Type
    • Receptacle, Accessory
    • Parts
    • Cap
    • Panel Mounting Style
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • No
    • Cable Length
    • Recommended Optical Fiber
    • SM-10/125
    • Fiber Material
    • Ferrule Shape
    • Operating Wavelength
    • 1310, 1550 nm
    • Mating/Unmating Cycles
    • 200
    • Number of Positions
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
  • SW20

    SW20 Series

    Waterproof optical connectors with built-in SC/LC-Duplex

    1. Waterproof bayonet lock + standard SC/LC connector
    2. Designed for harsh outdoor environments
    3. Common housing for SW20-SC and SW20-LC
    4. Standard SC/LC connectors for testing
    5. Easy on-site maintenance
    • Connector Type
    • Plug, Receptacle, Adapter, Accessory
    • Parts
    • Plug cap, Receptacle cap
    • Panel Mounting Style
    • Generic Type
    • SC
    • Industry Standard
    • JIS, IEC
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 1000, 2000, 3000 mm
    • Recommended Optical Fiber
    • SM-10/125, MM-50/125
    • Fiber Material
    • Silica glass
    • Ferrule Shape
    • Single-mode, Multi-mode
    • Operating Wavelength
    • 1310, 1550, 1310 nm
    • Mating/Unmating Cycles
    • 200
    • Number of Positions
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
Results:10items