HRS site requires JavaScript to render the code and preview areas in this view.
Need to know how to enable JavaScript? Go here.
* 전방 일치 검색
0.5mm Pitch SMT Board-to-Board Connector
1. Broad Variations of Stacking Height In addition to 0.5mm pitch ultra-miniature size connector, the stacking height of 3mm, 3.5mm, 4mm, and 5mm are provided. 2. Corresponding to Automatic Mounting The connector has the vacuum pick-up area to enable automatic mounting with the embossed tape packaging. 3. Metal Fitting Available The product including the metal fitting to prevent solder peeling is provided, considering the mounting on FPC.
0.4mm Pitch, 3.38mm Depth, 125ºC Heat Resistance, Board-to-Board/FPC-to-Board Connector for Automotive 【DF40T/DF40GT】
1. Space-saving Design and Wide Variations 2. 125℃ Heat Resistant Contact Design 3. World Longest Class Effective Mating Length 4. Guide Ribs for Wide Self Alignment Range 5. Satisfies PCI Express 4.0 (16Gbps) 6. Metal Shielding for Superior EMI 【DF40GT】 7. Reliable Ground Design 【DF40GT】
Small Floating Board-to-Board Connector, 125ºC Heat Resistance for Automotive 【DF40F】
1. 0.4mm Pitch, 3.68mm Width,Stacking Height 3.5 to 6.0mm World' s Smallest Width Classin Floating Board-to-Board Connectors 2. Absorption of Misalignment 3. Wide Variety of Stacking Heights by Mating Combination with DF40T 4. 125℃ Heat Resistance for Automotive Specifications 5. Supports High Speed Transmission
1. Pitch: 0.5mm 2. Connection Type: Stacking (Height : 8 to 30mm)/Right Angle 3. Positions Available: 20/40/60/80/100/120 for signal + 4 pins for power 4. Floating Range: X Direction : ±0.6mm ; Y direction: ±0.6mm 5. Supports PCle Gen.4 (16Gbps) 6. Hybrid Power Design (3A/pin×4 lines) 7. Current Capacity: Signal Contact 0.5A/pin Power Contact 3A/pin 8. Pick & Place (suction tape attached as standard) 9. Large guide post for excellent mating performance