Global icon

Home DF11 Series DF11-22DS-2R26(05)

DF11-22DS-2R26(05)

CL0543-0661-1-05

RoHS2

※ The actual product may differ from the image
  • Part No.
  • DF11-22DS-2R26(05)
  • Connector Type
  • Socket
  • Parts
  • Cable Assembly
  • No
  • Industry Standard

Detailed SpecificationsLast Updated On April. 28, 2020

Product information
  • Part No.
  • DF11-22DS-2R26(05)
  • CL No.
  • CL0543-0661-1-05
  • Connector Type
  • Socket
  • Parts
  • Cable Assembly
  • No
  • Industry Standard
  • Safety Standards
  • C-UL/CSA, UL
  • Number of Positions
  • 22
  • Number of Rows (Interface)
  • 2
  • Mounting Pitch
  • Contact Pitch
  • 2.0 mm
  • Connector Length
  • 24.0 mm
  • Connector Width
  • 6.5 mm
  • Connector Height
  • 9.2 mm
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
  • IDC
  • Recommended Wire Type
  • Discrete wire
  • Recommended Min. Wire Size (AWG)
  • 26
  • Recommended Max. Wire Size (AWG)
  • 26
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
  • 2.0 A
  • Rated Voltage (AC)
  • AC 250.0 V
  • Rated Voltage (DC)
  • DC 250.0 V
  • Contact Resistance
  • Withstanding Voltage
  • 650 V Max.
  • Performance Characteristics
  • Transmission Rate
  • UL Style Wire/Cable
  • UL 1061
  • Min. Wire Insulation Diameter
  • 0.9 mm
  • Max. Wire Insulation Diameter
  • 1.05 mm
  • Notes on Recommended Wire
  • 0
  • Cable Outer Diameter
  • Tab Width (mm)
  • Packaging Type
  • Bag
  • Purchase Unit
  • 100 PCS
  • Pick-up Tape
  • Mass
  • 1.609 g
  • Static Sensitive
  • Qty/Box
  • 1800 PCS
  • Cable Color
  • Glow Wire Compliant
  • No
  • Remarks
  • Standard product

*Please be careful about the connection of dissimilar metal plating types.