LX Series
2.0 mm Mounting Height, Ultra Low-Profile Interface Connectors
Features
Ultra Low-profile Interface Connectors with 2.0 mm Mounting Height
1. Low profile on the PCB
2. Strong Construction
3. High contact reliability
4. Sequenced contact mating
5. Incorrect Insertion Prevention
6. Safety plug release
7. RoHS Compliant
1. Low profile on the PCB
2. Strong Construction
3. High contact reliability
4. Sequenced contact mating
5. Incorrect Insertion Prevention
6. Safety plug release
7. RoHS Compliant
Specifications
- Connector Type
- Plug, Receptacle, Others
- Parts
- Bushing
- Panel Mounting Style
- Cable Assembly
- Cable Length
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- 48 hours h
- Mating/Unmating Cycles
- 5000
- Number of Positions
- 12, 16, 20
- Remarks on Number of Positions
- Contact Pitch
- 0.5 mm
- Contact Plating
- Gold
- Locking Style
- Latch-lock
- Rated Current
- 0.5 A
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (DC)
- DC 50.0 V
- Mounting Style
- SMT
- Connector Orientation
- Straight, Right angle
- Mounting Side
- Standard on-Board
- Wire TerMin.ation Method
- Soldering
- Recommended Min. Wire Size (AWG)
- 30
- Recommended Max. Wire Size (AWG)
- 30
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 70 ℃
- Operating Temperature Min.
- -40 ℃
- Cable Color
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.