Global icon

Home Series Name
Results:9items
  • GT13
    Recommended

    GT13

    Shielded connectors using twin crimp technology for in-vehicle application

    Space-saving connectors for coaxial cables


    1.Low cost cable assembly
    Highly efficient and reliable one step crimp termination allows high volume production with semiautomatic
    equipment.
    2.Space-saving design
    Compact and light comparing to HRS GT5 series.
    Category RF/Coaxial / Automotive Connector
    Industry Automotive / Information Devices
    • Connector Type
    • Receptacle, Contact, Housing, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • Frequency (Max.)
    • 1.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1, 2, 3, 4, 5
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Tin
    • Outer Contact Plating
    • Tin
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire TerMin.ation Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • GT21
    Recommended

    GT21

    Compact connector for coaxial cable


    1. Stable harness quality :“One-step” crimping structure of center and outer conductors provides stable harness quality. Operators can complete harnessing without touching a center conductor. Thus, a high precision of center conductor positioning can be maintained irrespective of operators’skill levels.
    2. Reduce assembly cost :“One-step” crimp termination of center and outer conductors can reduce assembly cost.
    3. Compact design: The new products are smaller than the existing GT5 series.
    4. Excellent high-frequency response characteristics: V.S.W.R is lower than 1.5 at DC~2.5GHz.
    5. The maximum coaxial cable diameter for GT21 series is Ø3.1mm. (Ø5.2mm for GT21A Series)
    Category RF/Coaxial / Automotive Connector
    Industry Automotive / Information Devices
    • Connector Type
    • Receptacle, Contact, Housing, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • Frequency (Max.)
    • 2.5 GHz
    • V.S.W.R.
    • Number of Positions
    • 1, 2, 3, 4
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Tin
    • Outer Contact Plating
    • Tin
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire TerMin.ation Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • GT36
    Recommended

    GT36

    For antenna connection, Integrates AM-FM, SDARS, GPS, Bluetooth, and Cell

    1. Frequency range from DC to 2.5GHz
    2. Board connector straight type/ Cable connector right-angle type
    • Connector Type
    • Receptacle, Contact, Housing, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Cable Length
    • Characteristic Impedance
    • Frequency (Max.)
    • 2.5, 5.9 GHz
    • V.S.W.R.
    • Number of Positions
    • 1, 2, 3, 4
    • Mating/Unmating Cycles
    • 30, 1000
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold, Tin
    • Outer Contact Plating
    • Nickel, Tin
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire TerMin.ation Method
    • Soldering
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 105 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • GT16
    Subminiature Connectors for coaxial cables


    1.Space-saving design
    Compact and light comparing to HRS GT5 series.
    2.Excellent high frequency performance
    Category RF/Coaxial / Automotive Connector
    Industry Automotive / Information Devices
    • Connector Type
    • Receptacle, Contact, Housing, Insulator, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Cable Length
    • Characteristic Impedance
    • 50 Ω
    • Frequency (Max.)
    • 3.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1, 2
    • Mating/Unmating Cycles
    • 30, 200
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Tin
    • Outer Contact Plating
    • Tin
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire TerMin.ation Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 105 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • GT16G
    6GHz-compatible antenna connector

    1. Superior high frequency performance :V.S.W.R. is 1.5 in max (DC to 6GHz)
    2. Satisfies rigorous test conditions for automotive devices
    3. Robust lock design provides a tactile click Lock strength : 98N min
    4. Many variations
    5. RoHS compliant
    Category RF/Coaxial / Automotive Connector
    Industry Automotive / Information Devices
    • Connector Type
    • Receptacle, Adapter, Contact, Housing, Insulator, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30, 200, 1000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold, Tin
    • Outer Contact Plating
    • Nickel, Tin
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire TerMin.ation Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 105 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • GT16G Plug, GT16G Jack
    • Type 2 Mating Face Connector
    • SMA Jack
    • Return Loss
  • GT19
    Connectors for window-mounted antennas

    1. Low cost cable assembly(GT19N)
    Signal lines and shield can be crimped in a batch.
    2. Space-saving design(GT19S)
    Compare with GT19N, mounting space is reduced by approximately 27%.
    Category RF/Coaxial / Automotive Connector
    Industry Automotive / Information Devices
    • Connector Type
    • Receptacle, Contact, Housing, Insulator, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Cable Length
    • Characteristic Impedance
    • Frequency (Max.)
    • 1.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • Connector Orientation
    • Straight
    • Center Contact Plating
    • Tin
    • Outer Contact Plating
    • Tin
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire TerMin.ation Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -30 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • GT36A
    Small and low profile connector for automotive antenna

    1. Small and low profile design(12mm height)
    2. 4pos. coaxial connector for automotive antenna
    3. Excellent high frequency characteristic for ETC* frequency(5.9GHz)
    4. Wide key and pin count varieties
    5. Through hole reflow
    *Electric Toll Collection system
    • Connector Type
    • Receptacle, Contact, Housing, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Cable Length
    • Characteristic Impedance
    • Frequency (Max.)
    • 2.5 GHz
    • V.S.W.R.
    • Number of Positions
    • 1, 2, 3, 4
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Tin
    • Outer Contact Plating
    • Tin
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire TerMin.ation Method
    • Crimping
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • GT36S
    Space Saving Automotive Antenna RF Connector

    1. Compact design saves space
    2. One-step crimp termination provides consistent assembly and reduces the processing time
    3. Excellent high frequency performance up to 3GHz
    4. Satisfies severe automotive requirements
    5. Applicable cable:1.5D cable equivalent
    6. RoHS, ELV compliant
    • Connector Type
    • Receptacle, Contact, Housing, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Cable Length
    • Characteristic Impedance
    • Frequency (Max.)
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Center Contact Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire TerMin.ation Method
    • Crimping
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • GT5

    GT5

    In-vehcle shielding connector with twin crimp technology
    In-line, board mounted, combinations of coaxial cable with signal/power,Waterproof type.

    1. USCAR specified connector as SAE/USCAR-19
    2. Low cost cable assembly
    Highly efficient and reliable one step crimp termination "Twin Crimp TM " allows high volume production with semi-
    automatic equipment.
    3. Space-saving Design
    4. Excellent High Frequency Performance
    • Connector Type
    • Receptacle, Contact, Housing, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Yes
    • Cable Length
    • Characteristic Impedance
    • Frequency (Max.)
    • 2.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1, 2, 3, 4
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Tin
    • Outer Contact Plating
    • Tin
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire TerMin.ation Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 105 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss