Global icon

Home Series Name
Results:14items
  • CX
    Recommended

    CX Series

    The Next-Generation USB Standard "USB Type-C™" Connector
    (USB Type-C™ is a registered trademark of USB Implementers Forum)

    1. Reversible interface for easy mating
    2. Conforms to the USB type-C standard
    3. Supports 10Gbps Transmission (USB 3.1 Gen.2)
    4. Clear tactile click (Excellent locking)
    5. Design with superior mechanical strength
    6. Plug: Slim overmold design
    7. Receptacle: Top-mount and mid-mount types are available. Both types offer a Hybrid PCB termination featuring easy solder reworking. The Double-row SMT type is excellent for high-speed transmission.
    8. RoHS compliant, halogen-free product

     

    Category I/O / Standard Products
    Industry IoT / Patient Care Equipment
    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Plug unit, Plug shell
    • Panel Mounting Style
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 1000 mm
    • Generic Type
    • USB Type-C
    • Industry Standard
    • USB, USB3.1
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB3.1 Gen2
    • Transmission Rate
    • 0.48, 10.0 Gbps
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • 16, 24
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Friction
    • Rated Current
    • 5.0, 6.0 A
    • Rated Voltage (AC)
    • AC 20.0 V
    • Rated Voltage (DC)
    • Mounting Style
    • SMT
    • Connector Orientation
    • Right angle
    • Mounting Side
    • Standard on-Board, Standard off-set
    • Wire TerMin.ation Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 80, 85 ℃
    • Operating Temperature Min.
    • -40, -30, -20 ℃
    • Cable Color
  • CX80B1
    Recommended

    CX80B1 Series

    Vertical USB Type-C Connector

    1. USB3.1 Gen2(10Gbps), high speed transmission
    2. USB Type-C compliant interface connector (TID No.: 5,200,000,701)
    3. Reduced mounting area contributes to space saving
    4. Reversible plug orientation ensures easy insertion
    5. Improved peeling strength using 6 THR* mounting posts
    *Through-Hole-Reflow
    6. Pick and Place Cap
    Category I/O / Standard Products
    Industry Robots / Service Robots
    • Connector Type
    • Receptacle
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • USB3.1
    • Safety Standards
    • Performance Characteristics
    • USB3.1 Gen2
    • Transmission Rate
    • 10.0 Gbps
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • 24
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Friction
    • Rated Current
    • 5.0 A
    • Rated Voltage (AC)
    • AC 20.0 V
    • Rated Voltage (DC)
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Mounting Side
    • Standard on-Board
    • Wire TerMin.ation Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
  • CX90MWD2
    Recommended

    CX90MWD2 Series

    Waterproof USB Type-C Connector

    1. Waterproof USB Type-C Receptacle (IPX8 compliant*1)
    2. USB Type-C compliant interface connector
    3. Robust design with deep drawing shell
    4. Improved peeling strength using 6 THR*2mounting posts
    5. Reduced product volume by 22% compared to competition

    *1 IPX8 waterproof (unmated) test condition : Immersed in 1.5meter of water for 30 minutes
    *2 THR is also known as PIP(Pin-in-Paste) process, a method to solder components with through holeleads using surface mount (SMT) assembly process steps, enhances manufacturing efficiency.
    • Connector Type
    • Receptacle
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • USB Type-C
    • Industry Standard
    • USB
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • IP X8
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • 24
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Friction
    • Rated Current
    • 5.0 A
    • Rated Voltage (AC)
    • AC 20.0 V
    • Rated Voltage (DC)
    • Mounting Style
    • SMT
    • Connector Orientation
    • Right angle
    • Mounting Side
    • Standard off-set
    • Wire TerMin.ation Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
  • GT17H/HN
    Recommended

    GT17H/HN Series

    High Speed Data Transmission Shielded Connector with Positive Lock
    Meeting Automotive Spec.
    2mm Pitch / 8.3mm(GT17H), 9.6mm(GT17HN) Height

     

    1.Low profile, Space saving design
    2.High speed data transmission capability up to 1Gbps, Enhanced EMI Prevention
    3.Highly reliable lock design that prevents accidental plug release
    4.Satisfies severe automotive requirements
    5.Easy plug assembly with reliable crimp contact
    6.Wide varietiesnectors.

     

    Category Wire-to-Wire / Automotive Connector
    Industry Medical / Patient Monitors
    • Connector Type
    • Receptacle, Housing, Insulator, Others
    • Parts
    • Outer terminal, Insulator, Housing, Retainer, Shield cover
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 4, 8
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 5.2, 6.9, 7.0, 7.2, 8.4, 8.6, 8.7, 9.5, 9.6, 9.8, 9.9, 10.0, 10.8, 15.45, 15.55, 16.3, 16.4, 16.8, 18.7, 19.6, 20.9 mm
    • Connector Width
    • 8.3, 8.9, 9.2, 10.35, 12.2, 12.3, 12.87, 12.9, 13.3, 13.95, 14.45, 14.75, 15.35, 15.75, 17.0, 17.85, 18.0, 19.2, 20.7, 23.2, 24.85, 25.0, 26.3, 27.8, 28.45, 29.08, 29.85, 30.85, 31.25, 31.77, 31.8, 31.97, 32.25, 38.65, 45.8 mm
    • Connector Height
    • 3.1, 4.35, 5.2, 7.0, 7.15, 7.2, 7.3, 8.0, 8.1, 8.75, 10.25, 10.3, 10.35, 10.45, 12.65, 13.2, 13.6, 13.7, 14.4, 14.5, 14.65, 15.1, 15.65, 15.94, 16.2, 16.85, 19.2, 19.6, 22.4, 24.25 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle, Angled
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Green, Black, Blue, Dark gray, Light gray, Brown
    • Wire TerMin.ation Method
    • Recommended Wire Type
    • Shielded cable
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
  • HR08D
    Recommended

    HR08D Series

    Small, Waterproof, Push-On Bayonet Lock Connectors

    1. Simplified mating operations
    2. Waterproof structure
    3. Adjustable cable direction
    4. Variations available

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 3.0 A
    • Rated Voltage (AC)
    • AC 200.0 V
    • Rated Voltage (DC)
    • DC 250.0 V
    • Number of Positions
    • 2, 10
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25, -20 ℃
    • Water Resistance
    • IP 68
    • Contact Resistance
    • Withstanding Voltage
    • 900, 1500 V Max.
    • Locking Style
    • Push-on Bayonet
    • Wire TerMin.ation Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 6.1, 6.5, 6.9, 8.5 mm
    • Mating/Unmating Cycles
    • 500
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Metal, Plastic
    • Finish on Shell
    • Nickel
  • HR10
    Recommended

    HR10 Series

    High performance, miniature circular connectors

    1. A simple, yet highly reliable design for compact, high density applications
    2. Extremely easy mating/unmating operations

    * IP67 products are also available as an option.

     

    Category I/O / Signal/Power Supply
    Industry Robots / Service Robots
    • Connector Type
    • Plug, Receptacle, Jack, Contact, Others
    • Parts
    • Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 2.0 A
    • Rated Voltage (AC)
    • AC 100.0, 150.0 V
    • Rated Voltage (DC)
    • DC 140.0, 200.0 V
    • Number of Positions
    • 1, 4, 5, 6, 10, 11, 12, 20
    • Remarks on Number of Positions
    • 11: 1 Coaxial contact + 10Pin*2A
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Water Resistance
    • IP 67
    • Contact Resistance
    • Withstanding Voltage
    • 250, 300, 500 V Max.
    • Locking Style
    • Screw, Push-pull
    • Wire TerMin.ation Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 5.0, 7.0, 9.0 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No, Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Gold, Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
  • HR30
    Recommended

    HR30 Series

    Miniature Waterproof Plastic Connectors

    1. Small-size with low profile
    2. Waterproof construction
    3. Push/pull lock
    4. Light weight
    5. Clamp structure
    6. Easy mating operation
    7. Mis-insertion prevention
    8. Mating mark
    9. Complies with the RoHS requirements

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Accessory
    • Parts
    • Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 2.0, 5.0 A
    • Rated Voltage (AC)
    • AC 30.0, 100.0 V
    • Rated Voltage (DC)
    • DC 42.0, 140.0 V
    • Number of Positions
    • 3, 6, 10, 12
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Water Resistance
    • IP 68
    • Contact Resistance
    • Withstanding Voltage
    • 300 V Max.
    • Locking Style
    • Friction, Push-pull
    • Wire TerMin.ation Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 3.9, 4.6, 6.6 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • THT
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Plastic
    • Finish on Shell
  • LF
    Recommended

    LF Series

    Miniature Waterproof Shielded Connectors<

    1. Ease of shielded termination and connector assembly
    2. Water and dust protected
    3. Simplified assembly procedure
    4. Bayonet lock
    5. Acquired safety standard
    6. High current rating capacity (see function chart)

    Category Wire-to-Wire / External Connection
    Industry IoT / Patient Care Equipment
    • Connector Type
    • Plug, Receptacle, Jack, Accessory
    • Parts
    • Flange, Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, TÜV
    • Performance Characteristics
    • Rated Current
    • 2.0, 5.0, 10.0 A
    • Rated Voltage (AC)
    • AC 30.0, 125.0 V
    • Rated Voltage (DC)
    • DC 42.0, 125.0, 175.0 V
    • Number of Positions
    • 3, 4, 6, 11, 12, 20
    • Remarks on Number of Positions
    • 11: 4Pin*10A + 7Pin*2A
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Water Resistance
    • IP 67, 68
    • Contact Resistance
    • Withstanding Voltage
    • 300, 1250 V Max.
    • Locking Style
    • Friction, Screw, Bayonet
    • Wire TerMin.ation Method
    • Soldering
    • Cable Outer Diameter
    • 5.0, 7.3, 8.7 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No, Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48, 500 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
  • SMA(R)
    Recommended

    SMA(R) Series

    SMA Reverse Coaxial Connector Up to 26.5GHz

    1. Excellent high-frequency performance
    Equivalent to perform same characteristics as Hirose HRM series which is Japan's first SMA.
    Comforming to FCC Standard (Part15 47 CFR 15.203*)

    2. Small size / Light weight / Robust

    3. Wide variation
    Various SMA and FL conversion Adapters are available.
    Assembly with FL series is available.
    • Connector Type
    • Jack, Adapter
    • Parts
    • Generic Type
    • SMA
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 18.0, 26.5 GHz
    • V.S.W.R.
    • 1.3, 1.4 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • 500, 1000
    • Mounting Style
    • Connector Orientation
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire TerMin.ation Method
    • Soldering
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • -85, 85, 90 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • DH

    DH Series

    High speed transmission, 1 mm pitch Small Interface Connector

    1. Small Design
    2. Robust Design
    3. Excellent Shielding for EMI Prevention
    4. Wide Variation
    5. High Speed Data Transmission

    Category I/O / Signal/Power Supply
    Industry Robots / Industrial Robots
    • Connector Type
    • Plug, Receptacle, Accessory, Others
    • Parts
    • Lock screw, Cover case, Clamp metal, Cover case screw, Dust cap
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 2.5 Gbps
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 1000
    • Number of Positions
    • 17, 27, 37, 51
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Screw, Latch-lock
    • Rated Current
    • 0.5 A
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (DC)
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board
    • Wire TerMin.ation Method
    • Soldering, IDC
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 28
    • Recommended Min. Wire Size (mm²)
    • 0.01, 0.1 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.01, 0.1 mm²
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Cable Color
    • 0
  • DX*LM

    DX*LM Series

    D-configuration Connectors for Digital Broadcasting Equipment

    1. Increased range of the mounting panel thickness
    2. Effective protection against electrostatic discharge
    3. Temporary board holding feature
    4. Superior stability and retention to the board
    5. RC-5237, EIAJ Standard
    Category I/O / Standard Products
    Industry Robots / Industrial Robots
    • Connector Type
    • Receptacle
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 500
    • Number of Positions
    • 14
    • Remarks on Number of Positions
    • Contact Pitch
    • 1.27 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Latch-lock
    • Rated Current
    • 1.0 A
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (DC)
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board
    • Wire TerMin.ation Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 70 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Cable Color
  • DX*M

    DX*M Series

    1.27mm pitch High Density I/O connector

    1. 1.27mm (0.050") contact spacing conserves valuable board space and permits ultra-high density designs.
    2. Bellows contacts create smooth and precise mating and unmating.
    3. Unique shell design assures first make/last break grounding and overall noise protection.
    4. IDC termination allows quick and low cost termination to AWG #28 wires.
    5. Backshell and receptacle shell are made of diecast zinc alloy or stainless steel to reduce the penetration of external EMI noise.
    6. Ferrite added to DX Right Angle Dip Type for EMI Protection is available.
    7. Overmold backshell provided for ESD protection is available in 'One-Touch' locking and 'Screw' locking.
    8. Termination methods and available in IDC, Solodering, Right Angle Dip, Straight Dip and SMT.

     

    Category I/O / Standard Products
    Industry Robots / Industrial Robots
    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Cover case, Dust cap
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • 300 mm
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 1000
    • Number of Positions
    • 14, 20, 26, 36, 50, 68, 80, 100, 110
    • Remarks on Number of Positions
    • Contact Pitch
    • 1.27 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Screw, Latch-lock
    • Rated Current
    • 0.5 A
    • Rated Voltage (AC)
    • AC 125.0, 250.0 V
    • Rated Voltage (DC)
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board
    • Wire TerMin.ation Method
    • Soldering, IDC
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 28
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 60, 85 ℃
    • Operating Temperature Min.
    • -55, -10 ℃
    • Cable Color
  • HR22

    HR22 Series

    High Performance, Miniature Circular Connectors

    1. Both waterproof and non-waterproof types are available
    2. Waterproof performance
    The HR22 waterproof type is IP67 and IP68 rated when mated
    3. Both crimp and solder type termination are available
    4. The receptacle features a jam nut configuration at the front
    5. The jack connector can also be used as a panel jack

     

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 2.0 A
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (DC)
    • DC 140.0 V
    • Number of Positions
    • 20
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Water Resistance
    • IP 68
    • Contact Resistance
    • Withstanding Voltage
    • 300 V Max.
    • Locking Style
    • Screw
    • Wire TerMin.ation Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 8.5, 10.0 mm
    • Mating/Unmating Cycles
    • 100
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold, Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel
  • PQ50

    PQ50 Series

    High Power/Signal Connectors for Industrial Machinery

    1. PQ50 and PQ50S Series [ Non water-resistant type ]
    (1) Side locking spring structure delivers a clear tactile click.
    (2) Strengthened cable clamps
    (3) Different cover options
    (4) Coding key system provides flexibility with multiple options
    (5) Rear mounted panel shell is available.
    (6) Reliable ground connection structure.
    (7) Supports NFPA79 compliant cables (with 600 V capability).

    2. PQ50W Series[Water-resistant type]
    (1) Water resistant (IP65)
    (2) Special locking structure.
    (3) Rear mounted unit offers easy operations.
    (4) Metal plated cover of engineering plastic resin adds strength and EMI protection.
    (5) Independent ground contact structure.
    (6) Coding key system provides flexibility with multiple options

    3. [Contact variations]
    (1) 19 A/pin or 12.5 A/pin contacts are available.
    (2) Lance protection structure
    (3) Sequential contacts of different length are available.
    (4) Highly reliable contact structure

    Category I/O / Standard Products
    Industry Robots / Industrial Robots
    • Connector Type
    • Plug, Receptacle, Contact, Others
    • Parts
    • Cover case, Shell, Clamp, Dummy pin
    • Panel Mounting Style
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 1000 mm
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • IP 65
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 500
    • Number of Positions
    • 20, 25, 48
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Gold
    • Locking Style
    • Rated Current
    • 3.0, 5.0, 6.0, 12.5, 19.0, 125.0 A
    • Rated Voltage (AC)
    • AC 300.0, 600.0 V
    • Rated Voltage (DC)
    • DC 300.0, 600.0 V
    • Mounting Style
    • Connector Orientation
    • Straight
    • Mounting Side
    • Wire TerMin.ation Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 15, 18, 22, 28
    • Recommended Max. Wire Size (AWG)
    • 14, 16, 17, 20, 24
    • Recommended Min. Wire Size (mm²)
    • 0.09, 0.3, 0.75, 1.6 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.2, 0.5, 1.0, 1.25, 2.0 mm²
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
Results:14items