Global icon

Home Series Name
Results:1items
  • EM30MSD
    Service Plug for 200A Applications

    1. High-current service plug for use up to 200A
    2. Vibration-resistant with multi-point contact design
    3. The signal contact functions as an interlock switch to detect mated state.
    4. Water-proof performance (IP68 compliant water resistance in mated condition)
    5. Finger protection IP2X
    6. UL TÜV application pending
    • Connector Type
    • Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, TÜV
    • Performance Characteristics
    • Rated Current
    • 200.0 A
    • Rated Voltage (AC)
    • AC 1500.0 V
    • Rated Voltage (DC)
    • DC 1500.0 V
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 4500 V Max.
    • Locking Style
    • Bayonet
    • Wire TerMin.ation Method
    • Screw
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 50
    • Finger Protection
    • Yes
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Plastic
    • Finish on Shell