Global icon

MRI/CT

MRI/CT



Wire-to-Board

  • DF60

    Recommended

    [EnerBee™] 65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified)

  • [EnerBee™] 7.92mm Contact Pitch High-Current Connectors for Internal Power Supplies (UL, C-UL and TÜV Listed)

  • [EnerBee™] 3.3mm Pitch Small Size Connectors for Internal Power Source

  • 1.0mm Pitch Cable-to-Board Connectors Supporting LVDS Signal

Non-magnetic Connector

  • MRF14

    Recommended

    Non-Magnetic, Long-Life Connector

  • SMT Low Profile Small Coaxial Connector

  • Vertical Mating, Non-Magnetic 8-Channel Coaxial Connectors

I/O

  • HR41

    Recommended

    Plastic-Shelled Waterproof (IP67/IP68) Outdoor Use Connectors

  • IX

    Recommended

    [ix Industrial™] IEC Standard Compliant Next-Generation Industrial Transmission Connector

  • PQ50

    Recommended

    Power Supply/Signal Connectors for Industrial Equipment

FPC/FFC

  • FH28K

    Recommended

    0.5mm Pitch, Height 2.55mm Lower Contact, Front Flip 125 ℃ Compatible

  • FH48

    Recommended

    0.5mm Pitch, Height 6.18mm Vertical Connection Shield FFC only

  • 0.5mm Pitch, Height 2.5mm Lower Contact, Front Flip Shield FFC only

  • 0.5/0.4mm Pitch, 1.5mm Height, Bottom Contact, High-Speed FPC Connector with Front Flip Design

Board-to-Board

  • FX18

    Recommended

    [FunctionMAX™] High Speed Transmission, 0.8mm Pitch for PCB Connections

  • FX23

    Recommended

    [FunctionMAX™] 0.5mm Pitch, Power & Signal Hybrid, Floating, High-Speed

  • FX23L

    Recommended

    [FunctionMAX™] High-speed Transmission 0.5mm Pitch Board-to-Board Floating Connector

  • IT18

    Recommended

    COM-HPC® Standard Compatible, Ultra High Density,​ Low Profile, BGA Mezzanine Connector​

  • IT3

    Recommended

    High-Speed (10⁺Gbps) BGA Mezzanine Connectors

more
Product list for this solution