Global icon

Train Vehicles

Train Vehicles

Wire-to-Wire

  • EF2

    Recommended

    [ZERO SCREW] up to 400A ZERO SCREW™ Terminal Block

  • IP67, Shock/Vibration Resistant Bayonet Lock for Railway Vehicle

Wire-to-Board

  • DF11

    Recommended

    [SignalBee™] 2.0mm Double-Row Connectors (UL/CSA Certified)

  • DF13

    Recommended

    [SignalBee™]1.25mm Pitch Miniature Crimping Connectors (UL Certified)

  • DF14

    Recommended

    [SignalBee™]1.25mm Pitch Super Low Profile Crimping Connectors

  • DF50

    Recommended

    [SignalBee™] 1.0mm Pitch, Board-to-Wire Lock Connectors

  • [SignalBee™]1.0mm Pitch, Board-to-Wire Lock Connectors

more

I/O

  • GT17H/HN

    Recommended

    High Speed Data Transmission Shielded Connector with Positive Lock Meeting Automotive Spec. 2mm Pitch / 8.3mm(GT17H), 9.6mm(GT17HN) Height

  • GT25

    Recommended

    2.2mm Pitch 0.64mm Terminal, Wire-to-Board Connector

  • JR

    Circular Connectors Conforming to JIS C 5432

  • N

    N Type Coaxial Connectors

  • RM

    Multi-contact Compact Circular Connectors

more

Board-to-Board

  • FX18

    Recommended

    [FunctionMAX™]High Speed Transmission, 0.8mm Pitch for PCB Connections

  • FX2

    Recommended

    1.27mm Pitch Multi-Function Two Piece Connectors

  • FX23

    Recommended

    [FunctionMAX™]0.5mm Pitch, Power & Signal Hybrid, Floating, High-Speed

  • FX6

    0.8mm Pitch 5.0 to 9.0mm Stacking Height Connectors

  • FX8C

    Recommended

    [FunctionMAX™]0.6mm Pitch 5.0mm to 16.0mm Stacking Height Connectors

more
Product list for this application