Power Conditioners

Series overview by part
Wire-to-Wire

DF60 Series
[EnerBee™] 65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified)

DF62 Series
[SignalBee™] Slim In-Line/THT Connectors

DF62W Series
[SignalBee™] Water Resistant, Slim In-line Connector for Internal Wiring

DF63 Series
[EnerBee™] 15A 3.96mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV, Listed)

DF63W Series
[EnerBee™] 3.96mm Pitch Compact Waterproof for Internal Power Supplies

EM35M Series
High Current, Plastic Power Supply Connectors

DF22 Series
[EnerBee™] 7.92mm Contact Pitch High-Current Connectors for Internal Power Supplies (UL, C-UL and TÜV Listed)

EM12M Series
Single Pos. Snap-In Lock Power Connectors up to 90A
Wire-to-Board for Signal

FX2B Series
1.27mm Pitch Multi-Function Two Piece, Wire-to-Board Connectors

DF11 Series
[SignalBee™] 2.0mm Pitch, Double-Row Connector (UL/CSA Compliant)

DF13 Series
[SignalBee™] 1.25mm Pitch Miniature Crimping Connectors (UL Certified)

DF14 Series
[SignalBee™] 1.25mm Pitch, Low Profile Crimp Connector

DF3 Series
[SignalBee™] 2.0mm Pitch Discrete Wire, Board to Board Connectors (UL/CSA Certified)

DF50 Series
[SignalBee™] 1.0mm Pitch, Positive Lock, Wire-to-Board Connector

DF50A Series
[SignalBee™] 1.0mm Pitch, Positive Lock, Wire-to-Board Connector

HIF3BA-*PD Series
In-Line Type MIL Standard Ribbon Cable Connectors
Wire-to-Board for Power

DF60 Series
[EnerBee™] 65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified)

DF63 Series
[EnerBee™] 15A 3.96mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV, Listed)

DF22 Series
[EnerBee™] 7.92mm Contact Pitch High-Current Connectors for Internal Power Supplies (UL, C-UL and TÜV Listed)