-
产品种类
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
用途・应用
- 消费者
-
智能手机和可穿戴设备
Recently Reviewed Application
Recommended Applications
-
智能家电
Recently Reviewed Application
Recommended Applications
-
个人电脑和平板电脑
Recently Reviewed Application
Recommended Applications
-
其他消费类设备
Recently Reviewed Application
Recommended Applications
- 汽车
-
自主汽车
Recently Reviewed Application
Recommended Applications
-
动力系统(汽车用)
Recently Reviewed Application
Recommended Applications
-
信息娱乐系统(用于汽车)
Recently Reviewed Application
Recommended Applications
-
互联汽车
Recently Reviewed Application
Recommended Applications
-
车用照明
Recently Reviewed Application
Recommended Applications
- 工业机械
-
智能电网
Recently Reviewed Application
Recommended Applications
-
工厂生产自动化
Recently Reviewed Application
Recommended Applications
-
机器人
Recently Reviewed Application
Recommended Applications
-
医疗器械
Recently Reviewed Application
Recommended Applications
-
电信/网络
Recently Reviewed Application
Recommended Applications
-
数据中心
Recently Reviewed Application
Recommended Applications
-
轨道交通
Recently Reviewed Application
Recommended Applications
-
其他产业设备
Recently Reviewed Application
Recommended Applications
-
办公自动化
Recently Reviewed Application
Recommended Applications
CX90B1-24P
CL0480-0497-0-00
RoHS (EU)2015/863
- Part No.
- CX90B1-24P
- Connector Type
- Receptacle
- Parts
- Panel Mounting Style
- Cable Assembly
- No
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On March. 24, 2025
Product information
- Part No.
- CX90B1-24P
- CL No.
- CL0480-0497-0-00
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- USB Type-C
- Industry Standard
- USB3.2
- Safety Standards
- Performance Characteristics
- USB4 Gen.2x2
- Transmission Rate
- 20.0 Gbps
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- 48 hours h
- Mating/Unmating Cycles
- 10000
- Number of Positions
- 24
- Remarks on Number of Positions
- Contact Pitch
- 0.5 mm
- Contact Plating
- Gold
- Locking Style
- Friction
- Rated Current
- 5.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 48.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 48.0 V
- Rated Voltage (DC) other
- Mounting Style
- SMT
- Connector Orientation
- Right angle
- Mounting Side
- Standard on-Board
- Wire Termination Method
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- RoHS (EU)2015/863
- Conforming
- SVHC
- Contact
- Connector Type Details
Mechanical Specifications
- Mounting Pitch
- 0.5 mm
- Number of Rows (Interface)
- 2
- Plating Thickness
- Staggered Lead
- No
- Key
- No
- Finish on Shell
- Shell Material
- Stainless steel
- Contact Gender
- Male
- Housing Color
- Metal Shields
- PCB Stabilizing Feature
- Soldering
- Cap Material
- Finger Protection
- No
- Solder Wicking Prevention
- No
Electrical/Optical Specifications
- Withstanding Voltage
- Contact Resistance
- 40.0 mΩ Max.
Dimensional Information
- Recommended PCB Thickness
- 0.8 mm Max.
- Connector Height
- 3.14 mm
- Connector Length
- 8.15 mm
- Connector Width
- 8.94 mm
- UL Style Wire/Cable
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 1500 PCS
- Mass
- 0.557 g
- Pick-up Tape
- No
- Static Sensitive
- Qty/Box
- 15000 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [CX90B1-24P_CL0480-0497-0-00_2DDrawing_D166485_en.pdf: 218 KB]
- Drawing (2D) - 日本語 [CX90B1-24P_CL0480-0497-0-00_2DDrawing_D166485_ja.pdf: 231 KB]
- Specification Sheet - English [CX90B1-24P_CL0480-0497-0-00_SpecSheet_CX90B1-24P_4800497000_Specsheet_Eng.pdf: 258 KB]
- Specification Sheet - 日本語 [CX90B1-24P_CL0480-0497-0-00_SpecSheet_CX90B1-24P_4800497000_Specsheet_Jap.pdf: 381 KB]
- Product Guidelines - English [CX90B1-24P_CL0480-0497-0-00_Guideline_CX90B1-24P_4800497000_Design Guide_EN.pdf: 1,465 KB]