One Action FPC/FFC Connectors

One Action, Simple and Easy
3 Features of One Action FH™ that Realize
Design Freedom and Automated Assembly
One Action FH can be connected by simply inserting the FPC/FFC, no actuator operation required. It is also effective for robot assembly, and by reducing the number of operations steps from three to one, the work time can be greatly reduced.
Feature 1 Connection Just by Insertion
Simple and Easy
Unlike the conventional connection process of opening the actuator, inserting the FPC/FFC and then closing the actuator, connection is completed by just inserting the FPC/FFC with One Action FH. There is no need to touch the actuator when connecting, preventing actuator damage. Locking is completed at the same time as the FPC/FFC insertion so incomplete mating does not occur. The work time and number of operation steps are reduced to 1/3rd for a significant reduction in man-hours.
Feature 2 Contributes to Automation
Supports Robot Assembly
One Action FH features a large taper on the opening to allow smooth insertion. The unique spring design reduces the insertion force of the FPC/FFC and dramatically improves the insertion performance, enabling easy operation for both humans and robots.
Feature 3 Increased Design Flexibility
Easy Connection in Narrow Spaces
Convention products require actuator operation when inserting the FPC/FFC. Therefore, it is difficult to open and close the actuator if there is another component placed nearby. With One Action FH, only insertion is required. As long as there is space for FPC/FFC insertion then connection can be achieved even in narrow spaces.
Cannot close the actuator well if there is a component nearby.
No problems even with other parts nearby since only insertion is required.