HRS site requires JavaScript to render the code and preview areas in this view.
Need to know how to enable JavaScript? Go here.
* 전방 일치 검색
1.85mm Coaxial Connectors IEC Standard Compliant/Non-Reflective Terminator 1. Non-reflective Terminator Supporting 0 to 65GHz 2. Small Size, Light Weight 3. Low V.S.W.R. & High Reliability 4. IEC Standard Compliant 1.85mm Coaxial Terminator (IEC 61169-32)
2.4mm Coaxial Connectors MIL Standard Compliant/Non-Reflective Terminator 1. Non-reflective Terminator Supporting 0 to 50GHz 2. Small Size, Light Weight 3. Low V.S.W.R. & High Reliability 4. MIL Compliant (MIL-STD-348B)2.4mm Coaxial Terminator
2.92mm Coaxial Connectors MIL Standard Compliant/Non-reflective Terminator 1. Non-reflective Terminator Supporting 0 to 40GHz 2. Small Size, Light Weight 3. Low V.S.W.R.& High Reliability 4. MIL Compliant (MIL-STD-348B) 2.92mm Coaxial Terminator
SMP Coaxial Connectors MIL Standard Compliant/Non-reflective Terminator 1. Excellent High Frequency performance 2. Easy push-on lock 3. Wide variations 4. MIL Standard compliant (MIL-STD-348B) 5. RoHS2 compliant 6. Halogen-free
BNC type coaxial connector (terminator) 1. Most common as 50 ø series connector The BNC series are most widely used as 50 ø connectors. (There are also 75 ų type.) 2. Quick release detachable bayonet lock It is a bayonet lock mechanism which is easy to remove. 3. Applicable cable Coaxial cable with finished outer diameter Ø3 ~ Ø8 (RG - 55 · 58 / U etc.) 4. Compliance standard Defense of Ministry (DSP C 6202) Japan Industrial Standard (JIS C 5412) It conforms to MIL standard.
MIL/IEC Standard SMA Connector (Terminator)
1. High Performance 2. Small Size, Light Weight and Robust 3. High Reliability 4. Vriations 5. RoHS2 Compliant
N Type Coaxial Connectors
1. 50Ω Impedance Matching Type, Coaxial Connector 2. Highly Impedance Matching (Up to 10GHz) 3. Applicable Standards MIL- C- 39012 IEC 60169- 16 JIS C 5411