Global icon

FA camera

FA camera



FPC/FFC

  • FH28K

    Recommended

    0.5mm Pitch, Height 2.55mm Lower Contact, Front Flip 125 ℃ Compatible

  • FH52K

    Recommended

    0.5/1mm Pitch, 2mm Height Bottom Contact, Front Flip 125 ℃ Compatible

  • FH63S

    Recommended

    0.5mm Pitch, Height 2.8mm Lower Contact, One-Action Lock, 105 ℃ Compatible

  • TF31

    Recommended

    0.5/1.0mm Pitch, 1.75/2.0mm Height, Bottom Contact, Front Flip FPC/FFC Connector

  • TF38

    Recommended

    0.5mm Pitch, 5.2mm Height, Double-sided Lead, Vertical Connection Type FPC/FFC Connector

more

I/O

  • BNC75

    Recommended

    12G-SDI Standard Compliant, 75Ω, Coaxial Connector​

  • CX

    Recommended

    The Next-Generation USB Standard USB Type-C™ Connectors

  • D.FL75

    Recommended

    75Ω Micro Coaxial Connector Supporting 12G-SDI(75Ω, up to 12GHz)

  • H.FL75

    Recommended

    Compact 75Ω Coaxial Connectors (Low Profile SMT)

  • HR25A

    Recommended

    Miniature Push-Pull Circular Connectors

more

Board-to-Board

  • BM20

    Recommended

    0.4mm Pitch, 0.8mm Height, Board-to-Board and Board-to-FPC Connectors

  • DF12N

    Recommended

    0.5mm Pitch SMT Board-to-Board Connector

  • DF37

    Recommended

    0.4mm Pitch, 0.98/1.5mm Height, Board to Board / FPC to Board

  • DF40

    Recommended

    0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board/FPC-to-Board Connector

  • FX18

    Recommended

    [FunctionMAX™] High Speed Transmission, 0.8mm Pitch for PCB Connections

more

Wire-to-Board

  • DF36

    Recommended

    0.4mm Pitch, Vertical Mating, Micro-Coaxial Cable Connector

  • DH

    Recommended

    High Speed Transmission, 1.0mm Pitch Small Interface Connectors

  • IX

    Recommended

    [ix Industrial™] IEC Standard Compliant Next-Generation Industrial Transmission Connector

  • ZX

    Recommended

    Micro-USB Connectors Meeting USB 2.0 Standard

  • 1.0mm Pitch Cable-to-Board Connectors Supporting LVDS Signal

more
Product list for this solution