Global icon

Drone

Drone

Wire-to-Wire

  • DF62

    Recommended

    [SignalBee™] Slim In-Line/THT Connectors

  • DF62W

    Recommended

    [SignalBee™] Water Resistant, Slim In-line Connector for Internal Wiring

  • DF63W

    Recommended

    [EnerBee™] 3.96mm Pitch Compact Waterproof for Internal Power Supplies

Wire-to-Board

  • DF51

    Recommended

    [SignalBee™] 2mm Pitch, Positive Lock Wire-to-Board Connector (UL,C-UL Listed)

  • DF51K

    Recommended

    [SignalBee™] 2mm Pitch, Center Lock, Wire-to-Board Connector (UL/C-UL Listed)

  • DF52

    Recommended

    [SignalBee™] 0.8mm Pitch, Small & Robust Wire-to-Board Connectors

  • DF57

    Recommended

    [SnapBee™] Low Profile Swing-Lock Wire-to-Board for Power (UL/CSA Certified)

  • DF58

    Recommended

    [SnapBee™] Small-Sized, Low Profile 1.0mm Height, Wire-to-Board Connectors for Power Supply

more

Micro Coaxial/Switch

  • DF36

    Recommended

    0.4mm Pitch, Vertical Mating, Micro-Coaxial Cable Connector

  • DF56

    Recommended

    0.3mm Pitch, Vertical Mating, Micro-Coaxial Connectors

  • DF81

    Recommended

    0.4mm Pitch, Horizontal Mating, Board-to-Micro-Coaxial Cable

  • MMCX

    Recommended

    Ultra Miniature Snap-On Coaxial Connectors (for PC Card Type II)

  • MS-156C

    Recommended

    Subminiature Coaxial Switch 1.35mm Height, 0 to 11GHz

more

I/O

  • CX

    Recommended

    The Next-Generation USB Standard USB Type-C™ Connectors

FPC/FFC

  • FH35C

    Recommended

    0.3mm Pitch, 0.9mm Height, Back Flip, Top and Bottom Contact

  • FH58

    Recommended

    0.2/0.25mm Pitch, Height 0.9mm,Top and Bottom Contact, Back Flip

  • FH63S

    Recommended

    0.5mm Pitch, Height 2.8mm Lower Contact, One-Action Lock, 105 ℃ Compatible

  • FH67

    Recommended

    0.5mm Pitch, Height 5.2mm Vertical Connection, One-Action Lock 2-point Contact, 125 ℃ Compatible

  • TF31

    Recommended

    0.5/1.0mm Pitch, 1.75/2.0mm Height, Bottom Contact, Front Flip FPC/FFC Connector

more

Board-to-Board

  • BK13

    Recommended

    0.35mm Pitch, 0.6 to 2.0mm Stacking Height, 1.9mm Width, Hybrid FPC-to-Board Connector Supporting 5A

  • BM20

    Recommended

    0.4mm Pitch, 0.8mm Height, Board-to-Board and Board-to-FPC Connectors

  • BM23FR

    Recommended

    0.35mm Pitch, 0.6mm & 0.8mm Stacking Height, FPC-to-Board

  • BM23PF

    Recommended

    0.35mm Pitch, 0.8mm High, Board to Board / FPC to Board, Rated Current up to 5A

  • BM28

    Recommended

    0.35mm Pitch, 0.6mm Stacking Height, FPC-to-Board Connectors Supporting Up to 5A

more

FPC-to-Board

  • FH35C

    Recommended

    0.3mm Pitch, 0.9mm Height, Back Flip, Top and Bottom Contact

  • FH52K

    Recommended

    0.5/1mm Pitch, 2mm Height Bottom Contact, Front Flip 125 ℃ Compatible

  • FH58

    Recommended

    0.2/0.25mm Pitch, Height 0.9mm,Top and Bottom Contact, Back Flip

  • FH63S

    Recommended

    0.5mm Pitch, Height 2.8mm Lower Contact, One-Action Lock, 105 ℃ Compatible

  • FH67

    Recommended

    0.5mm Pitch, Height 5.2mm Vertical Connection, One-Action Lock 2-point Contact, 125 ℃ Compatible

more
Product list for this solution