- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
HR25-9TP-20P(72)
CL0125-0105-3-72
RoHS2
※ The actual product may differ from the image
- Part No.
- HR25-9TP-20P(72)
- Connector Type
- Plug
- Parts
- Generic Type
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On March. 15, 2024
Product information
- Part No.
- HR25-9TP-20P(72)
- CL No.
- CL0125-0105-3-72
Basic Specifications
- Connector Type
- Plug
- Parts
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- CAT5e
- Rated Current
- 1.0 A
- Rated Voltage (AC)
- AC 30.0 V
- Rated Voltage (DC)
- DC 42.0 V
- Number of Positions
- 20
- Remarks on Number of Positions
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -25 ℃
- Water Resistance
- Contact Resistance
- Withstanding Voltage
- 100 V Max.
- Locking Style
- Screw
- Wire Termination Method
- Soldering
- Cable Outer Diameter
- 7.0 mm
- Mating/Unmating Cycles
- 1000
- Finger Protection
- No
- Metal Shields
- No
- Mounting Style
- Contact Plating
- Gold
- Salt Spray Test Duration (Corrosion Resistance)
- h
- Shell Material
- Metal
- Finish on Shell
- Nickel
- RoHS2
- Conforming
- SVHC
- Contained
Mechanical Specifications
- Contact Gender
- Male
- Housing Color
- Panel Mounting Style
- Connector Orientation
- Straight
- PCB Stabilizing Feature
- Solder Wicking Prevention
- Key
- No
- Cap Material
Dimensional Information
- Plating Thickness
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Connector Length
- 12.5 mm
- Connector Width
- 43.0 mm
- Connector Height
- 12.5 mm
- UL Style Wire/Cable
- Notes on Recommended Wire
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 20 PCS
- Mass
- 11.5 g
- Static Sensitive
- No
- Qty/Box
- 200 PCS
Others
- Cable Assembly
- No
- Cable Length
- Cable Color
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [HR25-9TP-20P(72)_CL0125-0105-3-72_2DDrawing_0000886311.pdf: 89 KB]
- Drawing (2D) - 日本語 [HR25-9TP-20P(72)_CL0125-0105-3-72_2DDrawing_0000704163.pdf: 85 KB]
- Specification Sheet - English [HR25-9TP-20P(72)_CL0125-0105-3-72_SpecSheet_0000084639.pdf: 60 KB]
- Specification Sheet - 日本語 [HR25-9TP-20P(72)_CL0125-0105-3-72_SpecSheet_0000580937.pdf: 123 KB]
- Product Guidelines - 日本語 [HR25-9TP-20P(72)_CL0125-0105-3-72_Guideline_0000102482.pdf: 81 KB]
Assembly Information
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Receptacle
Receptacle
Straight
Jack
Jack
Straight
Receptacle
Receptacle
Straight
Plug
Plug
Straight
Receptacle
Receptacle
Straight
Jack
Jack