LF Series Recommended
Shielded Small Waterproof Connector
Features
Shielded Small Waterproof Connector
1. Small, Robust Design
2. Bayonet Lock
3. Waterproof : IPX7/IPX8 Compliant
4. Easy Shielding Termination
5. Easy Assembly
6. Wide Variety of Configurations
7. High Speed Transmission
Cat.5e (1Gbps) and Cat.6A (10Gbps) High-speed Ethernet support
8. Suited for Long-Term Outdoor Use
9. Safety Standard Certified
10. RoHS2 Compliant
Video list
Specifications
- Connector Type
- Plug, Receptacle, Jack, Others
- Parts
- Flange, Cap
- Generic Type
- Industry Standard
- Safety Standards
- UL, C-UL/CSA, TÜV
- Performance Characteristics
- CAT5e, CAT6A
- Rated Current
- 2.0, 4.0, 5.0, 10.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 30.0, 50.0, 60.0, 125.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 42.0, 60.0, 125.0, 175.0 V
- Rated Voltage (DC) other
- Number of Positions
- 3, 4, 6, 8, 11, 12, 20
- Remarks on Number of Positions
- Hybrid 11pos. : Power 4pos. 10A, Signal 7pos. 2A, Hybrid 6pos. : Power 2pos. 4A, Signal 4pos. 1A
- Shell Size (mm)
- 7, 10, 13 mm
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -25 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Water Resistance
- IPX7, IP X8
- Contact Resistance
- Withstanding Voltage
- 300, 1000, 1250 V Max.
- Locking Style
- Friction, Screw, Bayonet
- Wire Termination Method
- Soldering, Crimping
- Cable Outer Diameter
- 5.0, 6.5, 6.9, 7.3, 8.7 mm
- Mating/Unmating Cycles
- 1000
- Finger Protection
- No
- Metal Shields
- No, Yes
- Mounting Style
- THT
- Contact Plating
- Gold
- Salt Spray Test Duration (Corrosion Resistance)
- 48, 500 h
- Shell Material
- Metal
- Finish on Shell
- Nickel, Chrome
- Connector Type Details
- Accessory
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Other
- Harness Manufacturer Partner List - English [LF_Harness Manufacturer Partner List_Harness-Partner-DB.xlsx: 37 KB] * Member registration is required.* Only for members