Global icon

Home AT-600 Series AT-601(40)

AT-601(40)

CL0354-0250-4-40

RoHS2

※ The actual product may differ from the image
  • Part No.
  • AT-601(40)
  • Connector Type
  • Adapter
  • Parts
  • Industry Standard
  • Characteristic Impedance
  • 50 Ω

Detailed SpecificationsLast Updated On June. 16, 2019

Product information
  • Part No.
  • AT-601(40)
  • CL No.
  • CL0354-0250-4-40
  • Connector Type
  • Adapter
  • Parts
  • Industry Standard
  • Characteristic Impedance
  • 50 Ω
  • Frequency (Max.)
  • 6.0 GHz
  • V.S.W.R.
  • 1.2 Max.
  • Sensitivity
  • Attenuation
  • 1.0 dB
  • Number of Ports
  • Port Connector Type
  • Type 1 Mating Face Connector
  • TNC
  • Type 2 Mating Face Connector
  • TNC
  • Mounting Style
  • Contact Plating
  • Gold
  • Mating/Unmating Cycles
  • Operating Temperature Max.
  • 65 ℃
  • Operating Temperature Min.
  • -10 ℃
  • Plating Thickness
  • Case Material
  • 0
  • Insulation Material
  • PTFE
  • Solder Wicking Prevention
  • Insertion Loss
  • Return Loss
  • Isolation
  • Withstanding Voltage
  • Power Rating
  • 2.0 W
  • Rated Voltage for Switching Circuit
  • Rated Current for Switching Circuit
  • Types of Switch Circuits
  • Connector Length
  • Connector Width
  • 43.7 mm
  • Connector Height
  • 16.0 mm
  • Relative Humidity (Max.)
  • Ambient Temperature (Max.)
  • Ambient Humidity (Min.)
  • 0 ℃
  • Packaging Type
  • Bag
  • Minimum Order Quantity
  • 1 PCS
  • Mass
  • 27.2 g
  • Static Sensitive
  • Remarks

Suffix Options


HRS No. Part No. Special Specifications (English) Special Specifications (Japanese)
CL0354-0250-4-40 AT-601(40) USE LABEL DP4-182361-8-11. FOR RoHS f:DC-6GHz V.S.W.R.:DC-1GHz Max1.15 1-2GHz Max1.2 2-6GHz Max1.35 ATTENUATION:DC-1GHz 0.7-1.3dB 1-2GHz 0.7-1.3dB 2-6GHz 0.7-1.5dB ラベルにはDP4-182361-8-11を使用すること。 RoHS対応品 周波数範囲DC-6GHz V.S.W.R. DC-1GHz 1.15以下 1-2GHz 1.2以下 2-6GHz 1.35以下 減衰量 DC-1GHz 0.7-1.3dB 1-2GHz 0.7-1.3dB 2-6GHz 0.7-1.5dB