Global icon

Home DF13 Series DF13-9P-1.25DS(50)

DF13-9P-1.25DS(50)

CL0536-0158-6-50

RoHS2

※ The actual product may differ from the image
  • Part No.
  • DF13-9P-1.25DS(50)
  • Connector Type
  • Header
  • Parts
  • Cable Assembly
  • No
  • Industry Standard

Detailed SpecificationsLast Updated On June. 07, 2021

Product information
  • Part No.
  • DF13-9P-1.25DS(50)
  • CL No.
  • CL0536-0158-6-50
  • Connector Type
  • Header
  • Parts
  • Cable Assembly
  • No
  • Industry Standard
  • Safety Standards
  • UL
  • Number of Positions
  • 9
  • Number of Rows (Interface)
  • 1
  • Mounting Pitch
  • 1.25 mm
  • Contact Pitch
  • 1.25 mm
  • Connector Length
  • 12.9 mm
  • Connector Width
  • 5.4 mm
  • Connector Height
  • 3.6 mm
  • Mounting Style
  • THT
  • Mounting Side
  • Standard on-Board
  • PCB Stabilizing Feature
  • Staggered Lead
  • No
  • Recommended PCB Thickness
  • Connector Orientation
  • Right angle
  • Mating/Unmating Cycles
  • 50
  • Contact Plating
  • Gold
  • Plating Thickness
  • 0.2 μm
  • Housing Color
  • Beige
  • Wire Termination Method
  • Recommended Wire Type
  • Recommended Min. Wire Size (AWG)
  • Recommended Max. Wire Size (AWG)
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -35 ℃
  • Panel Mounting Style
  • RoHS2
  • Conforming
  • SVHC
  • 24th Non-Contained
  • Locking Style
  • Friction
  • Key
  • No
  • Finger Protection
  • Metal Shields
  • No
  • Rated Current
  • 1.0 A
  • Rated Voltage (AC)
  • AC 150.0 V
  • Rated Voltage (DC)
  • Contact Resistance
  • Withstanding Voltage
  • 500 V Max.
  • Performance Characteristics
  • Transmission Rate
  • UL Style Wire/Cable
  • UL 1571, 1061
  • Min. Wire Insulation Diameter
  • 0.52 mm
  • Max. Wire Insulation Diameter
  • 1.0 mm
  • Notes on Recommended Wire
  • 0
  • Cable Outer Diameter
  • Tab Width (mm)
  • Packaging Type
  • Tube
  • Purchase Unit
  • 37 PCS
  • Pick-up Tape
  • Mass
  • 0.221 g
  • Static Sensitive
  • Qty/Box
  • 1036 PCS
  • Cable Color
  • Glow Wire Compliant
  • No
  • Remarks
  • 37 pieces / tube , Gold plating : 0.2μm

  Part No.
Connector Orientation , Connector Type
*Please be careful about the connection of dissimilar metal plating types.