HRM(G) Series Recommended
Excellence Impedance Matching SMA Connector
Features
Excellence Impedance Matching SMA Connector
1. Support High-Frequency Band
2. Conforms to SMA Standard
3. Available in Frequency Band up to 28GHz
4. Solderless Mounted
5. Board Mounting Thickness
6. PCB Mounting Direction
7. RoHS2 Compliant
Specifications
- Connector Type
- Receptacle, Jack
- Parts
- Generic Type
- SMA
- Industry Standard
- MIL
- Water Resistance
- Cable Assembly
- No
- Cable Length
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 3.0, 6.0, 18.0, 28.0 GHz
- V.S.W.R.
- 1.7 Max.
- Number of Positions
- 1
- Mating/Unmating Cycles
- 500, 1000
- Mounting Style
- Screw-fix
- Connector Orientation
- Straight, Right angle
- Center Contact Plating
- Gold
- Outer Contact Plating
- Gold, Passivate
- Recommended Coaxial Cable
- Cable Outer Diameter
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 85, 125 ℃
- Operating Temperature Min.
- -55 ℃
- Cable Color
- Type 1 Mating Face Connector
- Type 2 Mating Face Connector
- Return Loss
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.