TJ*L Series
LAN Connectors for Railway and Industrial Applications
Features
Interface Connector for Industrial Ethernet Applications
The TJL Series is designed as an ideal choice for widely used Industrial Ethernet applications. It supports the on-site information wiring system, JIS X 5150 (ISO/IEC 11801) Class D (Category 5). Variations are available in a Board mount and relay types. Available in 1 port (4 pos) and 2 ports (8 pos) type.
1. Supports Ethernet
2. Withstands vibration and impact
3. Snap-in lock feature
4. Uniform cable strip length to produce stable transmission performance
5. Supports 3U4HP panel size
6. Incorrect insertion prevention key
7. Machining terminal
8. Compatible with on-site termination
9. Selectable cable size
10. Can be temporarily attached to the board
11. Supports board thickness of 1.6mm to 2.4mm
12. Robust design
Specifications
FUNCTION CHART- Connector Type
- Parts
- Panel Mounting Style
- Screw
- Cable Assembly
- No
- Cable Length
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- Mating/Unmating Cycles
- 500
- Number of Positions
- 4, 8
- Remarks on Number of Positions
- Contact Pitch
- Contact Plating
- Gold
- Locking Style
- Rated Current
- 4.0 A
- Rated Voltage (AC)
- AC 100.0 V
- Rated Voltage (DC)
- DC 100.0 V
- Mounting Style
- Connector Orientation
- Mounting Side
- Standard on-Board
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
- -40 ℃
- Cable Color
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.