TM-DS Series
Right Angle THT Type Modular Jack
Specifications
- Connector Type
- Receptacle, Jack
- Parts
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- RJ-11, RJ-45
- Industry Standard
- FCC
- Safety Standards
- UL
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Opening Size
- 4, 6, 8, 12
- Number of Positions
- 2, 4, 6, 8, 12, 16, 18, 32, 48
- Number of Ports
- 1, 2, 3, 4, 8
- Metal Shields
- No
- Wire Termination Method
- Mounting Style
- Connector Orientation
- Contact Plating
- Gold
- Rated Current
- 0.1, 0.5 A
- Rated Current other
- Rated Voltage (AC)
- AC 125.0, 150.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 56.5 V
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
- 200
- Operating Temperature Max.
- 80, 85 ℃
- Operating Temperature Min.
- -55, -25 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Connector Type Details
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.