Global icon

Home Series Name
Results:15items
  • FH34
    Recommended

    FH34 Series

    0.5mm Pitch, 1.0mm above the board Top and Top/Bottom Contact, Back-Flip
    Actuator Flexible Printed Circuit & Flexible Flat Cable ZIF Connectors

    1. Low-profile
    With the 1.0mm above the board and width of 3.8mm the connectors are used in space saving applications.
    2. FH34SRJ : Increased FPC/FFC retention force
    As compared with existing similar construction connectors :
    * In horizontal direction : Approximately 2.6 times higher
    * In vertical direction : Approximately 2 times higher
    3. FH34D : Mechanical lock type
    FPC/FFC retention force can be further enhanced by the mechanism of lock contacts.
    * In horizontal direction : Approximately 2.5N higher than FH34SRJ
    4. Unique Back-Flip rotating actuator
    The rotating actuator opens from the back of the connector, assuring reliable electrical and mechanical
    connection.
    5. Easy FPC insertion and reliable electrical connection
    Proven Flip Lock actuator allows easy insertion of FPC and provides a tactile sensation when fully closed,
    confirming complete electrical and mechanical connection.
    6. Delivered with the actuator open
    FPC/FPC can be immediately inserted without the need for the opening of the actuator.
    7. Accepts standard FPC thickness
    0.3mm thick standard Flexible Printed Circuit (FPC) can be used. This is the only ultra-low profile ZIF
    connector using standard FPC.
    8. Conductive traces on the PCB can run under the connector
    No exposed contacts on the bottom of the connector.
    9. Halogen-free*
    *As defined by IEC61249-2-21
    Br-900ppm maximum, Cl-900ppm maximum,
    Cl + Br combined-1,500ppm maximum
    10. Board placement with automatic equipment
    Flat upper surface and tape and reel packaging facilitate vacuum pick-up and placement.
    Standard reel packaging contains 5000 connectors.

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 4.0, 4.5, 5.0, 5.5, 6.0, 6.5, 7.0, 7.5, 8.0, 9.0, 10.0, 11.0, 12.0, 13.0, 14.0, 15.0, 17.0, 19.0, 22.0, 24.5, 27.0 mm
    • Connector Height
    • 1.0 mm
    • Connector Width
    • 3.8, 3.82 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • Non-ZIF, ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Back
    • Number of Positions
    • 4, 5, 6, 7, 8, 9, 10, 11, 12, 14, 16, 18, 20, 22, 24, 26, 30, 34, 40, 50
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • USB3.1, eDP, MIPI, SATA, PCIe Gen 3, MIPI D-PHY, eDP1.3
    • Transmission Rate
    • Operating Temperature Max.
    • 85, 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Current
    • 0.5 A
  • FH52K
    Recommended

    FH52K Series

    0.5 mm Pitch, 2 mm Height 125℃ Heat Resistant, FPC/FFC Connector

    1. 125℃ heat resistant connector to satisfy sever automotive requirements
    2. Robust lock structure with unique contact design
    3. Increased FPC/FFC retention force with tabs
    4. Easy visual inspection and enhanced PCB retention force by L-shaped metal fittings
    5. Board area under the connector is available for PCB patterning
    6. Compatible with automatic mounting
    7. RoHS compliant, Halogen-free product

    Category FPC/FFC / Horizontal Type
    Industry IoT / Patient Care Equipment
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 21.1, 22.1 mm
    • Connector Height
    • 2.0 mm
    • Connector Width
    • 5.7 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • Non-ZIF, ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Front
    • Number of Positions
    • 32, 34
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Current
    • 0.5 A
  • FH58
    Recommended

    FH58 Series

    0.2mm/0.25mm Pitch, 0.9mm Height, Top and Bottom Contact, Back Flip, High FPC Retention Force Connector

    1. Maximizes board space
    2. High FPC retention force
    3. High reliability top and bottom contact structure
    4. Supports high-speed transmissions
    5. Environmentally friendly
    Category FPC/FFC / Horizontal Type
    Industry IoT / Patient Care Equipment
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.4, 0.5 mm
    • Connector Length
    • 3.5, 7.8, 8.6, 9.8, 11.8 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 3.1 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • Non-ZIF, ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Back
    • Number of Positions
    • 7, 31, 35, 41, 51
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.2, 0.25 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • USB3.0, eDP, MIPI
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.2 A
  • FH62
    Recommended

    FH62 Series

    0.25mm pitch, 1.1mm high, Top Contact Single Action Lock, High FPC Retention Force FPC connector

    1. Space-saving design
    2. Automatic single action lock design
    3. High FPC retention force
    4. Easy FPC insertion
    5. Supports 0.3mm-thick FPC
    6. Supports high speed transmission
    7. Environmental

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 6.46, 7.46, 8.46, 10.96, 11.96, 12.96, 13.46, 16.96, 18.46 mm
    • Connector Height
    • 1.1 mm
    • Connector Width
    • 4.0 mm
    • Contact Orientation
    • Top
    • ZIF/Non-ZIF/LIF
    • Non-ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Number of Positions
    • 13, 17, 21, 31, 35, 39, 41, 55, 61
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.25 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.25 A
  • FH64MA
    Recommended

    FH64MA Series

    0.25mm Pitch, 0.5mm High, Top Contact, Back Flip Super Low Profile FPC Connector

    1. Super low profile, top contact
    2. Space-saving design
    3. Smooth FPC insertion
    4. High FPC retention force
    5. Easy-to-manufacture FPC in spite of the narrow pitch
    6. Detects unmated FPC by means of the proprietary mechanism.
    7. Halogen free
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 3.7, 4.7, 5.7, 6.7 mm
    • Connector Height
    • 0.5 mm
    • Connector Width
    • 3.15 mm
    • Contact Orientation
    • Top
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Back
    • Number of Positions
    • 7, 11, 15, 19
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.25 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.2 A
  • TF38
    Recommended

    TF38 Series

    0.5mm Pitch, 5.2mm Height, Vertical Mating, FPC/FFC Connector

    1. Vertical type FPC/FFC connector
    - 0.5mm Pitch, 5.2mm Height, 4.96mm Depth (Locked position)
    2. High reliability
    - Robust lock design to prevent unintended actuator opening by bending FPC
    - High FPC retention force with FPC side-catcher design
    - Solder wicking and flux penetration prevention
    3. User-friendly design
    - Simple & easy workability
    4. Environmental compatibility
    - RoHS compliant, Halogen-free product*1

    *1 This product satisfies halogen free requirements defined as 900 ppm maximum chlorine,
    900 ppm maximum bromine, and 1500 ppm maximum total of chlorine and bromine.
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 11.2, 12.2, 13.2, 14.2, 16.2, 17.2, 18.2, 19.2, 21.2, 22.2, 23.2, 25.7, 28.2, 33.2 mm
    • Connector Height
    • 5.2 mm
    • Connector Width
    • 4.96 mm
    • Contact Orientation
    • Vertical
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Vertical
    • Actuator Position
    • Vertical
    • Number of Positions
    • 16, 18, 20, 22, 24, 26, 30, 32, 36, 38, 40, 45, 50, 60
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Current
    • 0.5 A
  • FH19C/FH19SC

    FH19C/FH19SC Series

    0.5 mm Pitch, 0.9 mm Height, FPC/FFC Connectors

    1. Low-profile 0.5mm pitch FPC/FFC Connectors
    2. Conductive traces on the PCB can run under the connector
    3. Proven Flip-Lock Actuator System assures easy and reliable operation
    4. Accepts 0.2mm & 0.3mm thick FPC/FFC
    5. Board placement with automatic equipment
    6. Wide range of contact counts
    7. Satisfies Halogen-free requirements
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 4.0, 4.5, 5.0, 5.5, 6.0, 6.5, 7.0, 8.0, 8.5, 9.0, 9.5, 10.0, 10.5, 11.0, 12.0, 12.5, 13.0, 14.0, 15.0, 15.5, 16.0, 17.0, 18.0, 19.0, 22.0, 27.0 mm
    • Connector Height
    • 0.9, 0.93 mm
    • Connector Width
    • 3.0 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Front
    • Number of Positions
    • 4, 5, 6, 7, 8, 9, 10, 12, 13, 14, 15, 16, 17, 18, 20, 21, 22, 24, 26, 27, 28, 30, 32, 34, 40, 50
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Current
    • 0.5 A
  • FH19D/FH19SD

    FH19D/FH19SD Series

    1. Small size
    2. FPC side-catches
    3. Advanced FPC locking system for easy and secure lock
    4. Highly reliable actuator retention
    5. Board surface under the connector is available for PCB patterning
    6. Two choices of applicable FPC thickness FH19D: 0.2 mm, FH19SD: 0.3 mm
    7. RoHS compliant
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 5.5, 7.0, 10.0 mm
    • Connector Height
    • 0.9, 0.93 mm
    • Connector Width
    • 3.4 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Front
    • Number of Positions
    • 7, 10, 16
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Current
    • 0.5 A
  • FH26

    FH26 Series

    0.3 mm Pitch, 1.0 mm Height FPC Connector

    1. Low-profile 0.3 mm pitch FPC connector
    2. Easy PCB Mounting
    3. Fully molded structure aids PCB layout
    4. Rotating one-touch ZIF mechanism
    5. Easy FPC insertion
    6. FPC. Accepts standard 0.2 mm thick FPC
    7. Supports automatic pick-n-place mounting
    8. Halogen-free
    9. Multiple packing options
    Category FPC/FFC / Horizontal Type
    Industry Robots / Drone
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.6 mm
    • Connector Length
    • 5.4, 6.0, 6.6, 7.2, 7.8, 8.4, 9.0, 9.6, 10.2, 10.8, 11.4, 12.0, 12.6, 13.2, 13.8, 15.0, 16.8, 18.0, 18.6, 19.8, 22.8 mm
    • Connector Height
    • 1.0 mm
    • Connector Width
    • 3.5 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • Non-ZIF, ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Front
    • Number of Positions
    • 13, 15, 17, 19, 21, 23, 25, 27, 29, 31, 33, 35, 37, 39, 41, 45, 51, 55, 57, 61, 71
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.3 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.2 A
  • FH29

    FH29 Series

    0.2 mm Pitch, 1.2 mm Height, FPC Connector

    1.Space saving and light weight
    2.Easy mounting in double-sided lead design: 0.4 mm mounting lead pitch
    3.FPC alignment mechanism enables high connection reliability
    4.Unique and user-friendly actuator operation:
    Tactile sensation allows reliable actuator retention
    5.Board surface under the connector is available for PCB patterning
    6.Suitable for FPC with mating area thickness of 0.2 +/- 0.03 mm
    7. Satisfies RoHS requirements
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.4 mm
    • Connector Length
    • 6.22, 6.62, 8.62, 9.82, 10.62, 11.82, 13.82, 15.82, 17.82, 19.82, 21.82, 23.82, 25.82 mm
    • Connector Height
    • 1.2 mm
    • Connector Width
    • 4.55 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Front
    • Number of Positions
    • 22, 24, 34, 40, 44, 50, 60, 70, 80, 90, 100, 110, 120
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.2 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • USB3.0
    • Transmission Rate
    • 5.0 Gbps
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 40.0 V
    • Rated Voltage (DC)
    • DC 40.0 V
    • Rated Current
    • 0.25 A
  • FH33

    FH33 Series

    0.4mm,0.5mm,1mm Pitch, 1.2mm above the board, Flexible Printed Circuit & Flexible Flat Cable ZIF Connectors

    1. Low-profile, small PCB mounting area
    2. Various contact pitch (0.4mm, 0.5mm, 1mm pitch) available
    3. Increased FPC/FFC retention force
    4. Conductive traces on the PCB can run under the connector
    5. One finger operation of the actuator
    6. Easy FPC insertion and reliable electrical connection
    7. Accepts standard FPC thickness
    8. Board placement with automatic equipment
    9. Halogen-free*(FH33J Series)
    *As defined by IEC61249-2-21
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.4, 0.5, 1.0 mm
    • Connector Length
    • 4.0, 5.0, 6.5, 7.0, 8.0, 8.3, 9.0, 10.0, 11.0, 11.5, 12.0, 15.0, 16.0, 17.0, 18.0, 20.0, 22.0, 24.5, 27.9 mm
    • Connector Height
    • 1.2 mm
    • Connector Width
    • 3.0, 3.5 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Front
    • Number of Positions
    • 4, 6, 9, 10, 12, 14, 16, 18, 19, 20, 26, 28, 30, 32, 36, 40, 45, 65
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.4, 0.5, 1.0 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 40.0, 50.0 V
    • Rated Voltage (DC)
    • DC 40.0, 50.0 V
    • Rated Current
    • 0.4, 0.5 A
  • FH35C

    FH35C Series

    0.3 mm pitch, 0.9 mm height, back flip type dual-sided FPC connector

    1. 0.3 mm pitch, Dual-sided connector
    2. Improved FPC retention force achieved through the use of our proprietary contact structure and a back flip Actuator.
    3. Supports high speed transmissions
    4. Delivered with actuator open
    5. Easy FPC Insertion
    6. Compatible with 0.2mm thick FPC
    7. Bottom side protection
    8. Halogen Free
    9. Compatible with Automatic Mounting
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.6 mm
    • Connector Length
    • 4.3, 4.9, 5.5, 6.1, 6.7, 7.3, 7.9, 8.5, 9.1, 9.7, 10.9, 11.5, 12.1, 12.7, 13.3, 13.9, 15.1, 16.3, 16.9, 18.1, 19.9 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 4.2 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Back
    • Number of Positions
    • 9, 11, 13, 15, 17, 19, 21, 23, 25, 27, 31, 33, 35, 37, 39, 41, 45, 49, 51, 55, 61
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.3 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • eDP, MIPI
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.2 A
  • FH43B

    FH43B Series

    0.2 mm Pitch, 0.9 mm Height FPC Connectors

    1. 0.2 mm pitch low profile bottom contact FPC connector
    2. Easy PCB mounting
    3. Supports high-speed transmissions
    4. Molded structure aids PCB layout
    5. Rotating one-touch ZIF mechanism
    6. Easy FPC insertion
    7. Insertion check window
    8. Accepts standard 0.2 mm thick FPC
    9. Halogen-free available (FH43BW Series)
    *Defined in accordance with IEC61249-2-21
    10.Available for 500 pieces packaging
    Category FPC/FFC / Horizontal Type
    Industry IoT / Patient Care Equipment
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.4, 0.5 mm
    • Connector Length
    • 5.8, 6.3, 6.6, 7.4, 7.8, 8.6, 9.8, 10.6, 11.8, 13.8, 15.3, 15.8 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 2.85 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • Non-ZIF, ZIF
    • Recommended FFC/FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Front
    • Number of Positions
    • 19, 21, 25, 29, 31, 35, 41, 45, 51, 55, 61, 71
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.2, 0.25 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.2 A
  • FH53

    FH53 Series

    0.2 mm Pitch, 0.65 mm Height, Top Contact, Back Flip FPC Connector

    1. Low-profile, top contact FPC connector
    2. Maximizes board space
    3. Supports high-speed transmissions
    4. Multi-functional chucking metal
    5. Simplified FPC insertion
    6. Reduces assembly procedures
    7. Fully molded structure aids PCB layout
    8. Halogen-free
    9. Supports automatic pick-n-place mounting
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.4 mm
    • Connector Length
    • 9.8 mm
    • Connector Height
    • 0.65 mm
    • Connector Width
    • 3.2 mm
    • Contact Orientation
    • Top
    • ZIF/Non-ZIF/LIF
    • Non-ZIF, ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Back
    • Number of Positions
    • 19, 41
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.2 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • eDP, MIPI
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.2 A
  • FH53M

    FH53M Series

    0.25mm, 0.3mm Pitch, 0.65 mm Height, Top Contact, Back Flip FPC Connector

    1. Reduced width with 0.25mm, 0.3mm (FH53M) fine pitch minimizes mounting area.
    2. Short depth: 3.2 mm (locked position)
    3. FPC thickness at contact area: 0.12 +/- 0.02 mm (Top contact)
    4. Multi-functional chucking metal for FPC temporary holding and improved connection reliability
    5. Movable lock metal allows horizontal FPC insertion/withdrawal
    6. Wide tapers for smooth FPC insertion
    7. Solder wicking and flux penetration prevention
    8. Board area under the connector is available for PCB patterning
    9. Outer lead design for visual check
    10. RoHS compliant, halogen-free product
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 3.5 mm
    • Connector Height
    • 0.65 mm
    • Connector Width
    • 3.2 mm
    • Contact Orientation
    • Top
    • ZIF/Non-ZIF/LIF
    • Non-ZIF, ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Back
    • Number of Positions
    • 7
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.25 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • eDP, MIPI
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.2 A
Results:15items