Global icon

Home Series Name
Results:8items
  • DF22
    Recommended

    DF22 Series

    [EnerBee™]

    7.92mm Contact Pitch High-Current Connectors for Internal Power Supplies (UL, C-UL and TÜV Listed)

    1. Rated up to 30A
    2. Positive Locking Function
    3. Prevention of Incorrect Connections
    4. Molded-in contact retention tabs
    5. Prevention of incorrect board placement
    6. Supports resin sealing
    7. Prevention of Short Circuits between Adjacent Contacts
    8. Increased Retention Force of Crimped Contacts
    9. Full Line of Crimp Socket Contacts
    10. In-line Connections
    11. UL, C-UL, and TÜV Certified.
    12. Glow Wire compliance (Compliant with IEC 60695-2-11)

     

    Caution: Please use a retainer to reduce the load on the Crimp socket or
    In-line plug connector.

    • Connector Type
    • Contact, Socket, Header, In-line plug, Accessory
    • Parts
    • Retainer
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 1, 2, 3, 4, 5
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 7.92 mm
    • Contact Pitch
    • 7.92 mm
    • Connector Length
    • 8.0, 9.3, 10.8, 15.3, 15.5, 17.22, 18.0, 19.8, 23.22, 23.42, 25.14, 26.0, 27.72, 31.14, 31.34, 33.06, 35.64, 39.26, 40.98, 43.56 mm
    • Connector Width
    • 12.45, 23.0, 24.0, 34.95 mm
    • Connector Height
    • 11.55, 12.2, 12.72, 12.75, 18.1, 20.14, 21.79 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold, Tin, Tin-Copper
    • Plating Thickness
    • 0.2, 1.0 μm
    • Housing Color
    • Red, Black, Beige, Blue
    • Wire TerMin.ation Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 12, 16
    • Recommended Max. Wire Size (AWG)
    • 10, 14
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Snap-in
  • DF51
    Recommended

    DF51 Series

    [SignalBee™]

    2mm Pitch, Positive Lock, Wire-to-Board Connector (UL, C-UL Listed)

    1. Positive lock provides clear tactile click and secures relable connection
    2. Wide variation
    3. Secure Side-locking design
    4. Prevents incorrect mating
    5. Use common terminals and crimping tools with DF11 Series
    6. Suitable for potting
    7. UL, C-UL Certified

     

    Category Wire-to-Wire / Internal Connection
    Industry Robots / AGV / AMR
    • Connector Type
    • Socket, Header, In-line plug
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 10.8, 11.1, 12.8, 13.1, 14.8, 15.0, 15.1, 16.2, 16.4, 16.8, 17.0, 17.1, 17.5, 18.2, 18.4, 18.8, 19.0, 19.1, 19.5, 20.2, 20.4, 21.0, 21.1, 21.5, 22.2, 22.4, 23.0, 23.1, 23.5, 24.2, 24.4, 25.0, 25.1, 25.5, 26.4, 27.0, 27.1, 28.4, 29.0, 29.1, 30.4, 31.0, 31.1, 32.4, 33.0, 33.1, 34.4, 35.0, 35.1, 36.4, 37.0, 37.1, 38.4, 39.0, 40.4, 41.0, 42.4 mm
    • Connector Width
    • 4.4, 5.25, 5.4, 7.2, 7.3, 8.4, 11.9, 12.0 mm
    • Connector Height
    • 4.5, 7.3, 8.4, 10.15, 10.7, 15.15 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.1, 1.0 μm
    • Housing Color
    • Black
    • Wire TerMin.ation Method
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24
    • Recommended Min. Wire Size (mm²)
    • 0.221, 0.342 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.055, 0.089 mm²
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
  • DF60
    Recommended

    DF60 Series

    [EnerBee™]

    65A 10.16mm pitch Wire-to-Board Connectors for Internal Power Supply

    1. High current capacity
    2. Secure lock mechanism ensures complete mating
    3. Highly reliable 5-point contact structure
    4. Molded lance design
    5. Mis-insertion prevention for headers
    6. Prevention of solder cracks
    7. Design Prevents short-circuits between contacts
    8. Compliant to UL, C-UL and TÜV specifications
    9. Glow Wire compliance(Compliant with IEC 60695-2-11)
    10. Finger-safe (Electric shock prevention) type available

     

     

     

    Category Wire-to-Wire / Internal Connection
    Industry IoT / Service Robots
    • Connector Type
    • Contact, Socket, Header, In-line plug
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 1, 2, 3, 4, 5, 6
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 10.16 mm
    • Contact Pitch
    • 10.16 mm
    • Connector Length
    • 15.2, 15.8, 22.36, 29.2, 32.52, 39.36, 42.68, 49.52, 49.72, 52.84, 59.68, 63.0, 69.84 mm
    • Connector Width
    • 15.7, 24.4, 25.0, 26.1, 38.6, 39.6 mm
    • Connector Height
    • 15.9, 16.65, 17.35, 18.0, 18.6, 21.5 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Screw
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.2 μm
    • Housing Color
    • Red, Black, Gray
    • Wire TerMin.ation Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 8, 12
    • Recommended Max. Wire Size (AWG)
    • 8, 10
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Screw
  • DF62
    Recommended

    DF62 Series

    [SignalBee™]

    2 x 2.2 mm Pitch, Wire-to-Wire Connectors for Small Spaces

    1. The slim, sleek design and smooth contour combine to complete connections in tight spaces.
    2. Secure lock mechanism
    3. Reliable contact structure
    4. Robust contact structure
    5. Multiple variations available
    6. Applicator sharing

    • Connector Type
    • Contact, Socket, Header, In-line plug
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 13, 24
    • Number of Rows (Interface)
    • 1, 2, 3, 4, 5
    • Mounting Pitch
    • 2.2 mm
    • Contact Pitch
    • 2.2 mm
    • Connector Length
    • 4.9, 6.0, 7.1, 7.3, 7.65, 8.2, 9.1, 9.3, 10.4, 11.3, 11.5, 12.3, 13.4, 13.5, 14.5, 15.4, 15.7, 18.7 mm
    • Connector Width
    • 4.9, 6.0, 9.55, 11.8, 13.8, 16.05, 19.5, 23.5 mm
    • Connector Height
    • 5.08, 5.3, 5.65, 7.08, 7.3, 7.65, 7.8, 8.8, 9.08, 9.3, 9.65, 10.8, 11.08, 11.3, 11.65, 12.9, 13.08, 13.3, 13.65, 14.9 mm
    • Mounting Style
    • THT
    • Mounting Side
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 0.76, 1.0 μm
    • Housing Color
    • Red, Black, White
    • Wire TerMin.ation Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Snap-in
  • DF62W
    Recommended

    DF62W Series

    [SignalBee™]

    2 × 2.2mm Pitch, Wire-to-Wire Connectors for Small Spaces

    1. The slim, sleek design and smooth contour combine to complete connections in tight spaces.
    2. Secure lock mechanism
    3. Reliable contact structure
    4. Robust contact structure
    5. Multiple variations available
    6. Applicator sharing
    7. Water-resistant type

     

    • Connector Type
    • Contact, Socket, Header, In-line plug, Accessory
    • Parts
    • Contact cavity sealing
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 6, 9
    • Number of Rows (Interface)
    • 1, 2, 3
    • Mounting Pitch
    • 2.2 mm
    • Contact Pitch
    • 2.2 mm
    • Connector Length
    • 7.5, 8.0, 9.1, 9.7, 11.3, 12.0 mm
    • Connector Width
    • 12.1, 14.05, 23.05 mm
    • Connector Height
    • 7.55, 9.15, 9.75, 11.35, 11.95, 15.6 mm
    • Mounting Style
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 1.0 μm
    • Housing Color
    • Black, White
    • Wire TerMin.ation Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 26
    • Recommended Max. Wire Size (AWG)
    • 20, 22
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
  • DF63
    Recommended

    DF63 Series

    [EnerBee™]

    15A 3.96mm pitch Wire-to-Board Connectors for Internal Power Supply
     (UL, C-UL, TÜV, Listed)

    1. Rated for up to 15A (16 AWG, 1pos.)
    2. Secure mating and clear tactile click
    3. Prevents incomplete insertion of the crimp contact
    4. Prevents incorrect mating
    5. Reverse mounting prevention to PCB
    6. Molded lance design
    7. Short-circuit prevention
    8. Suitable for potting ;up to 5mm
    9. Solder crack prevention
    * Keying options were provided to prevent incorrect connections.
    * Supports 7.92mm pitch

     

    Category Wire-to-Wire / Internal Connection
    Industry Robots / Service Robots
    • Connector Type
    • Contact, Socket, Header, In-line plug
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 1, 2, 3, 4, 5, 6
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 3.96, 7.92 mm
    • Contact Pitch
    • 3.96, 7.92 mm
    • Connector Length
    • 6.2, 8.36, 8.66, 12.32, 12.62, 14.2, 16.28, 16.58, 16.66, 20.24, 20.54, 20.62, 24.2, 24.5, 28.54, 32.5 mm
    • Connector Width
    • 8.0, 8.56, 13.3, 14.2, 23.75 mm
    • Connector Height
    • 8.56, 8.8, 9.0, 10.0, 23.75 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 1.0 μm
    • Housing Color
    • Black, White
    • Wire TerMin.ation Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 18, 22
    • Recommended Max. Wire Size (AWG)
    • 16, 20
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Snap-in
  • DF63W
    Recommended

    DF63W Series

    [EnerBee™]

    3.96mm pitch compact waterproof connectors for internal power supplies

    1. Max current of 14A
    2. Compact shape designed for wiring through narrow areas
    3. IP67 Rated
    4. Simplified wire insertion
    5. Positive lock structure
    6. Compatible with a wide variety of cables
    7. Mis-mating prevention with color and guide key options

     

    • Connector Type
    • Contact, Socket, In-line plug
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 2, 3, 4
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • Contact Pitch
    • 3.96 mm
    • Connector Length
    • 11.66, 13.16 mm
    • Connector Width
    • 22.0, 37.96 mm
    • Connector Height
    • 10.36, 11.2, 14.76, 15.7 mm
    • Mounting Style
    • Mounting Side
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black, White
    • Wire TerMin.ation Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 18, 22
    • Recommended Max. Wire Size (AWG)
    • 16, 20
    • Recommended Min. Wire Size (mm²)
    • 22.0 mm²
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
  • GT8E

    GT8E Series

    High contact pressure Wire-to-Board connectors

    1.Use of an formed dimple construction at the contact portion, serves to prevent oxidation of the contact portion.
    2.Design prevents mis-insertions.
    3.Stress resisting design.
    4.SMT type pin header with pin-in-hole type metal fittings improves PCB retention. High PCB retention force.

    • Connector Type
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • Number of Rows (Interface)
    • Mounting Pitch
    • Contact Pitch
    • Connector Length
    • Connector Width
    • Connector Height
    • Mounting Style
    • Mounting Side
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Plating Thickness
    • 0.2, 1.0 μm
    • Housing Color
    • Wire TerMin.ation Method
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
Results:8items