Global icon

Home Series Name
Results:9items
  • BM23FR
    Recommended

    BM23FR

    0.35mm Pitch, 0.6mm & 0.8mm Stacking Height, FPC to Board Connectors

    1. Space saving: 0.35mm pitch, 0.6mm& 0.8mm stacking height, 1.98mm depth
    2. Robust structure with metal fittings
    3. Large vacuum pick & place area configured in space with 1.98mm depth
    4. Clear tactile click
    5. Highly reliable 2-point contact and retention force with clipping contact design
    6. Supports USB 3.1 gen.2 (10Gbps) transmission
    7. Solder wicking prevention
    8. Contact protection against dust
    Category Board-to-Board, Board-to-FPC / Mezzanine Connection
    Industry Robots / Drone
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • 0.35 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 0.6, 0.8 mm
    • Mated Height (Max.)
    • 0.6, 0.8 mm
    • Mated Height (STEP)
    • 0.6, 0.8 mm
    • Number of Positions
    • 6, 8, 10, 12, 16, 18, 20, 24, 30, 34, 40, 50, 60
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • BM23PF
    Recommended

    BM23PF

    0.35mm pitch, 0.8mm height, Board to Board or Board to FPC Connectors with Rated Current Up to 5A

    1. Rated current 5A
    2. Highly reliable contact design
    3. Good mating operation
    4. Supports USB3.1 Gen.2 (10Gbps) transmission
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • 0.35 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 0.8 mm
    • Mated Height (Max.)
    • 0.8 mm
    • Mated Height (STEP)
    • 0.8 mm
    • Number of Positions
    • 10, 14, 20, 24, 30, 40, 42, 46, 54
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3, 4.0 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • BM25
    Recommended

    BM25

    0.7mm height FPC-to-Board Connectors up to 10Amps

    1. Capable of high current power supply [Rated current : 10A]
    2. Robust [70N]
    3. Contributes to power saving [1m ohm or less]
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB3.1
    • Transmission Rate
    • 10.0 Gbps
    • Contact Pitch
    • 0.4 mm
    • Mounting Pitch
    • 0.4 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 0.7 mm
    • Mated Height (Max.)
    • 0.7 mm
    • Mated Height (STEP)
    • 0.7 mm
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • 2
    • Floating Design
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 9.0, 10.0 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
  • BM28
    Recommended

    BM28

    0.35mm pitch, 0.6mm height, Board to Board or Board to FPC Connectors with Rated Current Up to 5A

    1. Rated current 5A
    2. Highly reliable contact design
    3. Good mating operation
    4. Supports USB3.1 Gen.2 (10Gbps) transmission
    • Connector Type
    • Plug, Receptacle, Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB3.1
    • Transmission Rate
    • 10.0 Gbps
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • 0.35 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 0.6 mm
    • Mated Height (Max.)
    • 0.6 mm
    • Mated Height (STEP)
    • 0.6 mm
    • Number of Positions
    • 6, 10, 16, 18, 20, 24, 30, 34, 36, 40, 44, 50, 58, 60
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.2, 0.3 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
  • BM29
    Recommended

    BM29

    Ultra-small, power/signal contact design for Board-to-Board/FPC-to-Board providing 3A max current

    1. Space-saving design
    Compact and flexible design ideal for mobile devices.
    ・Pitch : 0.35mm, Depth : 1.5mm, Stacking height : 0.6mm
    2. Equipped with power contacts capable of handling up to 3A current.
    ・ Rated current : 3A (power contact), 0.3A (signal contact)
    3. The proprietary metal guide prevents the connector from being damaged against offset mating.
    4. A tactile click ensures secure mating.
    5. 2-points of contact offer high contact reliability.
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • USB3.1
    • Transmission Rate
    • 10.0 Gbps
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • 0.35 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 0.6 mm
    • Mated Height (Max.)
    • 0.6 mm
    • Mated Height (STEP)
    • 0.6 mm
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
  • BM46
    Recommended

    BM46

    1. Multi-RF capable Board-to-Board connector, World’s smallest width class
      Pitch : 0.35mm, Width : 2.0mm,
    Stacking height : 0.6mm
    2. Contact design ideal for both high-speed digital transmission
    and RF signal
    3. Superior RF Signal Transmission
     V.S.W.R. 0~3GHz  :1.3MAX
                      3~6GHz  :1.4MAX
                      6~12GHz:1.6MAX
    4. Center shield prevents signal noise between opposing rows
    5. Robust metal mating guides

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • 0.35 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 0.6 mm
    • Mated Height (Max.)
    • 0.6 mm
    • Mated Height (STEP)
    • Number of Positions
    • 12
    • Remarks on Number of Positions
    • Floating Design
    • No
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • DF40
    Recommended

    DF40

    0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board and Board-to-FPC Connectors

    1. High density mounting
    2. Multiple stack height options
    3. High contact reliability
    4. Excellent self-aligning range
    5. Reinforced structure with shock absorbing ribs
    6. Solder wicking prevention
    7. Contamination resistant design
    8. RoHS compliant
    9. High speed signal with noise prevention

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB3.1 Gen2, MIPI, SATA, PCIe
    • Transmission Rate
    • 10.0 Gbps
    • Contact Pitch
    • 0.4 mm
    • Mounting Pitch
    • 0.4 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 1.5, 2.0, 2.5, 3.0, 3.5, 4.0 mm
    • Mated Height (Max.)
    • 1.5, 2.0, 2.5, 3.0, 3.5, 4.0, 4.5 mm
    • Mated Height (STEP)
    • 1.5, 2.0, 2.5, 3.0, 3.5, 4.0, 4.5 mm
    • Number of Positions
    • 10, 12, 20, 24, 30, 34, 40, 44, 48, 50, 60, 70, 80, 90, 100
    • Remarks on Number of Positions
    • 8 ground lines for shielding, 4 ground lines for shielding
    • Floating Design
    • Mating/Unmating Cycles
    • 30, 3000, 5000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55, -35 ℃
  • DF40GL

    0.4mm Pitch/1.5mm Height, Positive Lock, Shielded Board to Board/Board to FPC Connector

    1. Positive lock
    2. Supports high speed transmission
    3. Shield and grounding design
    4. Long effective mating length
    5. Smooth mating operation

    Category High Speed / Board-to-Board
    Industry IoT / Embedded Modules
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.4 mm
    • Mounting Pitch
    • 0.4 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 1.5 mm
    • Mated Height (Max.)
    • 1.5 mm
    • Mated Height (STEP)
    • 1.5 mm
    • Number of Positions
    • 44
    • Remarks on Number of Positions
    • 4 ground lines for shielding
    • Floating Design
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.35 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • KN13C
    0.4mm Pitch, 0.7mm Stacking Height, Board to FPC Connectors

    1. Space saving : 0.7mmstacking height, 2.5mmwidth
    2. Robust design with metal solder tabs and ample housing thickness
    3. Highly reliable 2-point contact design
    4. Easy mating operation with clear tactile click and wide self alignment range
    5. Wide vacuum pick & place area with 2.5mm width
    6. Solder wicking prevention and contact protection against dust
    Category Board-to-Board, Board-to-FPC / Mezzanine Connection
    Industry IoT / Drone
    • Connector Type
    • Receptacle, Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.4 mm
    • Mounting Pitch
    • 0.4 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 0.7 mm
    • Mated Height (Max.)
    • 0.7 mm
    • Mated Height (STEP)
    • 0.7 mm
    • Number of Positions
    • 10, 16, 24, 30
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃