Global icon

Home Series Name
Results:7items
  • CX
    Recommended

    CX

    The Next-Generation USB Standard "USB Type-C™" Connector
    (USB Type-C™ is a registered trademark of USB Implementers Forum)

    1. Reversible interface for easy mating
    2. Conforms to the USB type-C standard
    3. Supports 10Gbps Transmission (USB 3.1 Gen.2)
    4. Clear tactile click (Excellent locking)
    5. Design with superior mechanical strength
    6. Plug: Slim overmold design
    7. Receptacle: Top-mount and mid-mount types are available. Both types offer a Hybrid PCB termination featuring easy solder reworking. The Double-row SMT type is excellent for high-speed transmission.
    8. RoHS compliant, halogen-free product

     

    Category I/O / Standard Products
    Industry Robots / Industrial Robots
    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Plug unit, Plug shell
    • Panel Mounting Style
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 1000 mm
    • Generic Type
    • USB Type-C
    • Industry Standard
    • USB, USB3.1
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB3.1 Gen2
    • Transmission Rate
    • 10.0 Gbps
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • 16, 24
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Friction
    • Rated Current
    • 5.0, 6.0 A
    • Rated Voltage (AC)
    • AC 20.0 V
    • Rated Voltage (DC)
    • Mounting Style
    • SMT
    • Connector Orientation
    • Right angle
    • Mounting Side
    • Standard on-Board, Standard off-set
    • Wire TerMin.ation Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 80, 85 ℃
    • Operating Temperature Min.
    • -40, -30, -20 ℃
    • Cable Color
  • CX80B1
    Recommended

    CX80B1

    Vertical USB Type-C Connector

    1. USB3.1 Gen2(10Gbps), high speed transmission
    2. USB Type-C compliant interface connector (TID No.: 5,200,000,701)
    3. Reduced mounting area contributes to space saving
    4. Reversible plug orientation ensures easy insertion
    5. Improved peeling strength using 6 THR* mounting posts
    *Through-Hole-Reflow
    6. Pick and Place Cap
    Category I/O / Standard Products
    Industry Robots / Industrial Robots
    • Connector Type
    • Receptacle
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • USB3.1
    • Safety Standards
    • Performance Characteristics
    • USB3.1 Gen2
    • Transmission Rate
    • 10.0 Gbps
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • 24
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Friction
    • Rated Current
    • 5.0 A
    • Rated Voltage (AC)
    • AC 20.0 V
    • Rated Voltage (DC)
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Mounting Side
    • Standard on-Board
    • Wire TerMin.ation Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
  • CX90MWD2
    Recommended

    CX90MWD2

    Waterproof USB Type-C Connector

    1. Waterproof USB Type-C Receptacle (IPX8 compliant*1)
    2. USB Type-C compliant interface connector
    3. Robust design with deep drawing shell
    4. Improved peeling strength using 6 THR*2mounting posts
    5. Reduced product volume by 22% compared to competition

    *1 IPX8 waterproof (unmated) test condition : Immersed in 1.5meter of water for 30 minutes
    *2 THR is also known as PIP(Pin-in-Paste) process, a method to solder components with through holeleads using surface mount (SMT) assembly process steps, enhances manufacturing efficiency.
    Category I/O / Standard Products
    Industry Robots / Industrial Robots
    • Connector Type
    • Receptacle
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • USB Type-C
    • Industry Standard
    • USB
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • IP X8
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • 24
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Friction
    • Rated Current
    • 5.0 A
    • Rated Voltage (AC)
    • AC 20.0 V
    • Rated Voltage (DC)
    • Mounting Style
    • SMT
    • Connector Orientation
    • Right angle
    • Mounting Side
    • Standard off-set
    • Wire TerMin.ation Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
  • LX

    LX

    Ultra Low-profile Interface Connectors with 2.0 mm Mounting Height

    1. Low profile on the PCB
    2. Strong Construction
    3. High contact reliability
    4. Sequenced contact mating
    5. Incorrect Insertion Prevention
    6. Safety plug release
    7. RoHS Compliant
    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Bushing
    • Panel Mounting Style
    • Cable Assembly
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 12, 16, 20
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Latch-lock
    • Rated Current
    • 0.5 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board
    • Wire TerMin.ation Method
    • Soldering
    • Recommended Min. Wire Size (AWG)
    • 30
    • Recommended Max. Wire Size (AWG)
    • 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 70 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
  • ST

    ST

    Interface Connectors for Portable Terminal Devices

    1. Strong locking mechanism
    2. Prevention against reversed or angle insertion
    3. Optimal I/F for Small Devices
    4. Multiple Variations
    5. Cable Options

     

    • Connector Type
    • Others
    • Parts
    • Clamp, Bushing
    • Panel Mounting Style
    • Cable Assembly
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Gold
    • Locking Style
    • Rated Current
    • 1.0 A
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (DC)
    • Mounting Style
    • Connector Orientation
    • Mounting Side
    • Standard on-Board, Reverse off-set
    • Wire TerMin.ation Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 80 ℃
    • Operating Temperature Min.
    • -30 ℃
    • Cable Color
  • ZX

    ZX

    Micro-USB connectors meeting USB 2.0 Standard

    Extremely small highly reliable connectors complying with physical, electrical and environmental requirements of Micro-USB standard (USB 2.0). Receptacles and plugs are available in a wide variety of mounting and termination styles, allowing their use in various applications.

    1. Size reduction
    2. Receptacle styles
    3. Plug styles
    4. Smooth mating and unmating
    5. Hirose was the first company to obtain a Micro-USB certification (TID number).

     

    Category I/O / Standard Products
    Industry Robots / Drone
    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Plug shell
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • 1000, 1500 mm
    • Generic Type
    • MicroUSB
    • Industry Standard
    • USB
    • Safety Standards
    • Performance Characteristics
    • USB2.0
    • Transmission Rate
    • 0.48 Gbps
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • 5
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.65 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Latch-lock
    • Rated Current
    • 1.8 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board, Reverse on-Board, Reverse off-set, Standard bottom-mount
    • Wire TerMin.ation Method
    • Soldering
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 26
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -30 ℃
    • Cable Color
    • Black
  • ZX360

    USB3.0 Micro-B Connector

    The ZX360 Series is a Micro-USB connector that is compliant with the MicroUSB 3.0 specifications and supports up to 5Gbps high speed data transmission. As a next-generation interface, this series functions well for various small sized devices.

    1. Supports high-speed USB 3.0 transmissions
    2. Fully supports MicroUSB2.0
    3. Design provides a smoother mating cycle and a longer life
    4. Micro-USB 3.0 certification (TID number) acquired
    5. RoHS compliant, halogen-free product

    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Plug shell
    • Panel Mounting Style
    • Cable Assembly
    • Cable Length
    • Generic Type
    • MicroUSB
    • Industry Standard
    • USB
    • Safety Standards
    • Performance Characteristics
    • USB3.0
    • Transmission Rate
    • 5.0 Gbps
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • 10
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.65 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Latch-lock
    • Rated Current
    • 1.8 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board
    • Wire TerMin.ation Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -30 ℃
    • Cable Color
    • 0