Global icon

Home Series Name
Results:5items
  • MMCX
    Recommended

    MMCX

    Ultra Miniature Snap-on Coaxial Connector (PC Card Type 2 Mountable)

    1. Snap-on coupling mechanism makes it easy to engage and disengage.
    2. Low Profile accommodates PCMCIA type 2cards
    3. Designed for ultra thin cable
    4. Cable Assemblies with multiple design options
    5. Matched Excellent Impedance
    6. Compatibility
    Mates will all industry standard MMCX connectors.
    • Connector Type
    • Plug, Receptacle, Jack
    • Parts
    • Generic Type
    • MMCX
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold
    • Recommended Coaxial Cable
    • RG-178B/U, RG-316/U
    • Cable Outer Diameter
    • Wire TerMin.ation Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55, -40 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • U.FL
    Recommended

    U.FL

    Ultra Small Surface Mount Coaxial Connectors - 1.9mm or 2.3mm, 2.4mm Mated Height

    1. Nominal mated height of 1.9 or 2.3mm, 2.4mm (Max. 2.0 or 2.4mm, 2.5mm)
    2. Small mounting area
    3. Light weight
    4. Supports high frequency up to 6GHz
    5. Automatic board placement
    6. Plugs are terminated with ultra-fine coaxial (fluorinated resin insulated) cable
    7. Simple connector mating / unmating
    8. Verification of the fully mated condition
    9. Halogen-free*(Receptacle,plug(HF type))
    *As defined by IEC61249-2-21
    Category RF/Coaxial / Up to 3GHz
    Industry Robots / Drone
    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA, TNC
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 30, 35, 40, 45, 50, 55, 60, 70, 75, 80, 90, 100, 110, 120, 130, 140, 145, 146, 150, 160, 170, 180, 190, 200, 210, 220, 230, 240, 250, 260, 280, 300, 305, 310, 350, 400, 420, 450, 500, 600, 700, 800, 900, 1000, 1100, 1500, 2000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 3.0, 6.0 GHz
    • V.S.W.R.
    • 1.2, 1.3, 1.4, 1.5 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30, 500, 1000, 10000
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel, Silver
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81, 0.95, 1.13, 1.32, 1.37, 1.38 mm
    • Wire TerMin.ation Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 90 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • White, Black, Gray
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • H.FL
    Micro coaxial connector up to 3 GHz.
    1. Low Profile and Space Saving
    2. User Friendly: Tactile lock sensation
    3. High Electrical Performance up to 6GHz (H.FL6G-LP-084)
    4. Wide Varieties
    5. Automatic Mounting: Tape and Reel Packaging
    6. Non-magnetic H.FL/S is also available
    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 35, 40, 50, 60, 70, 80, 100, 110, 120, 130, 140, 150, 160, 170, 180, 200, 210, 250, 260, 270, 280, 300, 350, 400, 450, 500, 600, 700, 800, 1000 mm
    • Characteristic Impedance
    • 50.0, 75.0 Ω
    • Frequency (Max.)
    • 1.0, 2.0, 3.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 50, 500, 2000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold, Silver
    • Outer Contact Plating
    • Gold, Nickel, Silver
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 1.37, 1.48 mm
    • Wire TerMin.ation Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 90 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • HRM

    HRM

    SMA (Sub-Miniature Type A) Coaxial connectors.
    Prescribed MIL-C-39012

    1. Outstanding performance characteristics
    2. Compact size, lightweight, and sturdy
    3. High quality and reliability
    4. Many varieties
    • Connector Type
    • Plug, Receptacle, Jack, Adapter
    • Parts
    • Generic Type
    • SMA
    • Industry Standard
    • MIL, IEC
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 50, 100, 200, 350, 400, 600 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 1.0, 6.0, 7.0, 12.4, 18.0, 20.0 GHz
    • V.S.W.R.
    • 1.2, 1.3, 1.4 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500, 1000
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • 1.5D-HQEV, 1.5D-HQEW, RG-402, RG-405, RG-405/U
    • Cable Outer Diameter
    • Wire TerMin.ation Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 50, 85, 90, 125 ℃
    • Operating Temperature Min.
    • -55, -40, -30 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • PO51/PO72
    Coaxial connector for DIN 41612 (M style)

    1. Compliant with DIN 47297
    It is a connector developed for multipole connector for PCB, P C N 1 0 F series (DIN 41612, M style), complying with DIN 47297. The nominal characteristic impedances are 50 Ω (PO 51) and 75 Ω (PO 72).

    2. Use as composite connector
    Combined with the PCN 10 F series, it can be used as a composite connector of signal terminal, high current terminal and coaxial terminal, making it suitable for high density mounting.

    3. Plug-in type
    Because it is a plug-in type, it is easy to install and remove.