HRS site requires JavaScript to render the code and preview areas in this view.
Need to know how to enable JavaScript? Go here.
*前方匹配搜索
嵌合高度14mm 车载用板对线同轴连接器
1. 低背同轴连接器(嵌合高度:14mm) 2. 满足各种车载设备用的严格试验条件 3. 清晰的锁扣感,防止半嵌合 4. 浮动量(最大+0.4mm) 5. 良好的频率特性 - V.S.W.R. : 1.5以下0~3GHz) 6. 支持自动实装 7. 非常适合信息娱乐设备、车载信息系统、车载摄像头、车载天线等应用
嵌合高度 7.4mm 车载用板对板同轴连接器
1 板对板低背同轴连接器 (嵌合高度 : 7.4mm) 2 满足各种面向车载设备的严格实验条件 3 清晰的锁扣感防止半嵌合 4 极化键可轻松确认安装方向 5 良好的高频特性 - V.S.W.R. : 1.5 以下 (0 to 3GHz) 6 最适合用于无线充电器, 信息娱乐设备, 远程信息处理, 摄像头, 天线等车载应用
9mm/12mm Mated Height RF Board-to-Board/Wire-to-Board Connector for Automotive
1. Low profile RF Connector - Board-to-Board : 9mm Mated Height - Wire-to-Board : 12mm Mated Height 2. Choice of two connection methods improves board design flexibility 3. Mating failure minimized with clear tactile click 4. Excellent high frequency performance - V.S.W.R. : 1.5 Max. (DC to 6GHz) 5. Meets severe automotive requirements 6. Suitable for Automotive applications such as Infotainment, Telematics, Camera and Antenna