Global icon

Home X.FL Series

X.FL Series Recommended

0.94mm/1.2mm Mated Height Low-Profile, Lightweight and Compact SMT Coaxial Connectors


Features

0.94mm or 1.2mm Mated Height
Low-Profile, Lightweight and Compact SMT Coaxial Connectors

1. Space- saving Design
2. PCB Mounting Space3. 4m㎡
3. RF Performance (up to 12GHz)
4. Ultra- fine Coaxial (Fluorinated Resin Insulated) Cables
5. Supports Automatic Mounting
6. Easy and Good Mating
7. Halogen-Free and RoHS2 Compliant

Specifications

  • Connector Type
  • Plug, Receptacle, Adapter, Plug receptacle, Accessory
  • Parts
  • Generic Type
  • SMA
  • Industry Standard
  • WiGig
  • Water Resistance
  • Cable Assembly
  • No, Yes
  • Cable Length
  • 35, 50, 80, 100, 120, 150, 200, 300, 500 mm
  • Characteristic Impedance
  • 50.0 Ω
  • Frequency (Max.)
  • 6.0, 12.0 GHz
  • V.S.W.R.
  • 1.2, 1.4, 1.5, 1.7 Max.
  • Number of Positions
  • Mating/Unmating Cycles
  • 20, 500, 10000
  • Mounting Style
  • SMT
  • Connector Orientation
  • Straight, Right angle
  • Center Contact Plating
  • Gold
  • Outer Contact Plating
  • Gold
  • Recommended Coaxial Cable
  • Cable Outer Diameter
  • 0.5, 0.64, 0.81 mm
  • Wire Termination Method
  • Max. Wire Insulation Diameter
  • Min. Wire Insulation Diameter
  • Shield Diameter
  • Center Conductor Diameter
  • Notes on Recommended Wire
  • Operating Temperature Max.
  • 85, 90 ℃
  • Operating Temperature Min.
  • -40, -10 ℃
  • Cable Color
  • White, Black
  • Type 1 Mating Face Connector
  • Type 2 Mating Face Connector
  • Return Loss

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.