HRS site requires JavaScript to render the code and preview areas in this view.
Need to know how to enable JavaScript? Go here.
* Forward match search
1. Multi-RF capable Board-to-Board connector, World’s smallest width class Pitch : 0.35mm, Width : 2.0mm, Stacking height : 0.6mm 2. Contact design ideal for both high-speed digital transmission and RF signal 3. Superior RF Signal Transmission V.S.W.R. 0~3GHz :1.3MAX 3~6GHz :1.4MAX 6~12GHz:1.6MAX 4. Center shield prevents signal noise between opposing rows 5. Robust metal mating guides
2mm Double-Row Connector (Product Compliant to UL/CSA Standard)
1. Space-saving on Board Realized 2. Broad Variation 3. Applicable Wire Covers Wide Range 4. The ID Type Connector Achieves Connection Work
2 mm Pitch Connector for Discrete Wire Connection (Product approved by UL CSA Standard)
1. Correspond to Board Design in Wide Variation Crimp Socket Receptacle Pin Header In-line Plug 2. UL, CSA Certified
0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board and Board-to-FPC Connectors
0.4mm pitch 1.5-4mm height 125℃ Heat Resistance, Board to FPC Connector for Automotive
1. 125℃ heat resistance for automotive specifications 2. 0.4mm pitch, 3.38mm depth, small FPC to board connector 3. Wide position and height varieties 4. PCI Express 4.0 (16Gbps) compliant 5. Optimized contact design and material for high heat resistance
Small-Sized, Low Profile Wire-to-Board Connector for Power Supply
10⁺Gbps 0.8mm pitch Board-to-Board Connectors
1. 0.8mm Pitch 2. Variations : Stacking / Vertical 3. Stacking Height : 7 / 9 / 10 / 12mm 4. Number of Contacts : 10 / 20 / 30 / 40 / 50 / 60 / 70 / 80 / 100 / 120pos 5. Large mating guide for easy mating.: Alignment on plug provides easy insertion operation. 6. Compatible with Samtec's Edge Rate®
15+Gbps 0.5mm pitch Stacking Connectors Electrical Interface for the OIF 100G Long-Haul DWDM Transmission Module (MSA-100GLH)
1. 0.5mm Pitch 2. Stacking height: 4 to 8mm (2-piece type), 8 to 13mm (3-piece type) 3. OIF MSA-100GLH Electrical Interface FX10A-168P/S-SV(83) assembly is specified for the OIF 100G Long-Haul DWDM Transmission Module host line card - MSA-100GLH electrical connector. 4. Suited to High-Density Applications 5. Optional Ground Plate: An alternate style without the ground plate is available.
0.5mm Pitch Connectors with Ground Plate for 2mm to 3mm High-Speed Board-to-Board Connections
1. Low Profile Design 2. Improved Transmission Efficiency Between Boards 3. 10 Signal:1 Ground Arrangement 4. Metal Fittings for Added Strength 5. Suited to High-Density Applications 6. Structure Prevents Solder Wicking 7. High Contact Reliability 8. Optional Ground Plate
High Speed Transmission, 0.8 mm Pitch Connectors for PCB Connections
1. 0.8 mm pitch 2. Connection type: Coplanar /right angle / parallel (height: 10 to 45 mm) 3. No of pos.: 40, 60, 80, 100, 120, 140, 160, 180 4. MF (multi-functional) contact 5. Effective mating length of 2 mm (Signal contact) 6. Resistant to excess mating force 7. Simplified mating with large guides
0.5 mm Pitch, Board to Board Connector with Floating Structure
1. 0.5 mm pitch 2. Connection type: Right angle / Vertical 3. Pin counts : 20, 40, 60, 80, 100, 120 and 140 4. Floating range: ± 0.6 to 0.8 mm in the X direction and +/- 0.6 mm in the Y direction 5. A double beam contact structure produces a highly reliable contact (Refer to the figure on the right) 6. Current capacity: 0.5 A per pin 7. Effective mating length of 1.5 mm 8. No conductive trace surface is not specified 9. Contains the vacuum pick up area needed to allow automatic mounting 10.Self-aligning and self-guiding structure
High-speed transmission 0.5mm pitch Board-to-Board connection fl oating connectors
1. 0.5mm pitch 2. Stacking (Height : 15 - 30mm)/vertical 3. Contacts available : 20/40/60/80/100/120 for signal + 4 for power source 4. Floating movable amount : X direction : ±0.6mm , Y direction: ±0.6mm 5. High-speed transmission (8+ Gbps) 6. Hybrid power design (3A/pin×4 lines) 7. Current capacity : Signal contact 0.5A/pin, power contact 3A/pin 8. Available for automatic mounting 9. Excellent mating performance due to the large guide post.
1. 0.5mm pitch 2. Stacking (Height : 8 - 30mm)/vertical 3. Contacts available : 20/40/60/80/100/120 for signal + 4 for power source 4. Floating movable amount : X direction : ±0.6mm ; Y direction: ±0.6mm 5. High-speed transmission (8+ Gbps) 6. Hybrid power design (3A/pin×4 lines) 7. Current capacity : Signal contact 0.5A/pin, power contact 3A/pin 8. Available for automatic mounting (absorption tape is attached as standard equipment) 9. Excellent mating performance due to the large guide post.
13-25 A Compatible, Position Misalignment Absorption Type Power Supply Connector for PCB Connections
1. Contact Pitch: 3.81 mm,7.62mm 2. Current Capacity: 13~25 A/pin 3. Connection Type:Coplanar / Vertical / Parallel 4. Number of Pos.: 2 / 3 / 4 / 5 Pos. 5. Position Misalignment Absorption Movable Amount: +/-0.3 mm 6. Effective Mating Length: 2 mm 7. Multi-point Contact Structure 8. Low Insertion / Extraction Force 9. Robustness 10. Large Guide Form Leads Superior Mating Ability 11. Protected structure 12. UL, C-UL and TUV certifications have been achieved.