Global icon

Results:4items
  • DF51
    Recommended

    DF51 Series

    [SignalBee™]

    2mm Pitch, Positive Lock, Wire-to-Board Connector (UL, C-UL Standard Certified Product)

    1. Positive Lock for Reliable Connection
    2. Wide Variation for Flexible Design
    3. Secure Side-locking design
    4. Prevents incorrect mating
    5. Uses the same contacts and crimping tools as DF11 Series
    6. Suitable for potting
    7. Branch Adapter
    8. Composite Branch Adapter
    9. UL, C-UL Certified

    • Connector Type
    • Header, Plug, Socket, Adapter
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30
    • Rated Current
    • 2.0, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 10.8, 11.1, 12.8, 13.1, 14.8, 15.0, 15.1, 16.2, 16.4, 16.8, 17.0, 17.1, 17.5, 18.2, 18.4, 18.8, 19.0, 19.1, 19.5, 20.2, 20.4, 20.8, 21.0, 21.1, 21.5, 22.2, 22.4, 23.0, 23.1, 23.5, 24.2, 24.4, 25.0, 25.1, 25.5, 26.2, 26.4, 27.0, 27.1, 28.4, 29.0, 29.1, 29.8, 30.4, 31.0, 31.1, 32.4, 33.0, 33.1, 34.4, 35.0, 35.1, 36.4, 37.0, 37.1, 38.4, 39.0, 40.4, 41.0, 42.4 mm
    • Connector Width
    • 4.4, 5.25, 5.4, 7.2, 7.3, 8.4, 10.14, 10.9, 11.9, 12.0, 21.85 mm
    • Connector Height
    • 4.5, 7.3, 8.4, 10.15, 10.7, 15.15, 16.4, 17.1 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • DF51K
    Recommended

    DF51K Series

    [SignalBee™]
    2mm Pitch, Center Lock, Wire-to-Board Connector (UL/C-UL Listed)

    1. Wide-Ranging Options to Meet Diverse Customer Needs
    2. Center Lock Design for High-Density Mounting and Easy Operation
    3. Secure Mating with Clear Tactile Click
    4. High contact reliability with long effective mating length and 2-point contact design
    5. Prevents Incorrect Mating
    6. Suitable for Potting
    7. Compatible Crimping Tools
    8. UL, C-UL certified

    • Connector Type
    • Header, Socket, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30
    • Rated Current
    • 0.5, 2.0, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0, 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0, 250.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 6.8, 7.2, 8.8, 9.2, 9.4, 10.8, 11.2, 12.8, 13.2, 13.4, 14.8, 15.2, 16.8, 17.2, 17.4, 18.8, 19.2, 20.8, 21.2, 21.4, 22.8, 23.2, 24.8, 25.2, 26.8, 27.2, 28.8, 29.2, 30.8, 31.2, 32.8, 33.2, 35.4 mm
    • Connector Width
    • 6.6, 7.35, 7.7, 8.75, 9.35, 9.7, 10.15, 11.9, 12.0, 12.05 mm
    • Connector Height
    • 6.3, 6.6, 8.4, 8.75, 9.1, 9.7 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.1, 0.2, 1.0 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 30
    • Recommended Min. Wire Size (mm²)
    • 0.055, 0.089, 0.342 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.055, 0.221, 0.342 mm²
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • LF
    Recommended

    LF Series

    Shielded Small Waterproof Connector
    1.  Small, Robust Design
    2.  Bayonet Lock
    3.  Waterproof : IPX7/IPX8 Compliant
    4.  Easy Shielding Termination
    5.  Easy Assembly
    6.  Wide Variety of Configurations
    7.  High Speed Transmission
      Cat.5e (1Gbps) and Cat.6A (10Gbps) High-speed Ethernet support
    8.  Suited for Long-Term Outdoor Use
    9.  Safety Standard Certified
    10. RoHS2 Compliant

    • Connector Type
    • Plug, Receptacle, Jack, Others
    • Parts
    • Flange, Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • CAT5e, CAT6A
    • Rated Current
    • 2.0, 4.0, 5.0, 10.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0, 50.0, 60.0, 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 42.0, 60.0, 125.0, 175.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 3, 4, 6, 8, 11, 12, 20
    • Remarks on Number of Positions
    • Hybrid 11pos. : Power 4pos. 10A, Signal 7pos. 2A, Hybrid 6pos. : Power 2pos. 4A, Signal 4pos. 1A
    • Shell Size (mm)
    • 7, 10, 13 mm
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IPX7, IP X8
    • Contact Resistance
    • Withstanding Voltage
    • 300, 1000, 1250 V Max.
    • Locking Style
    • Friction, Screw, Bayonet
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 5.0, 6.5, 6.9, 7.3, 8.7 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No, Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48, 500 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
    • Connector Type Details
    • Accessory
  • FX20

    FX20 Series

    [FunctionMAX™]

    0.5 mm Pitch, Board to Board Connector with Floating Structure

    1. 0.5 mm pitch
    2. Connection type: Right angle / Vertical
    3. Pin counts : 20, 40, 60, 80, 100, 120 and 140
    4. Floating range: ± 0.6 to 0.8 mm in the X direction and +/- 0.6 mm in the Y direction
    5. A double beam contact structure produces a highly reliable contact (Refer to the figure on the right)
    6. Current capacity: 0.5 A per pin
    7. Effective mating length of 1.5 mm
    8. No conductive trace surface is not specified
    9. Contains the vacuum pick up area needed to allow automatic mounting
    10.Self-aligning and self-guiding structure

     

    • Connector Type
    • Header, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 15.0, 20.0, 25.0 mm
    • Mated Height (Max.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (STEP)
    • 15.0, 20.0, 25.0, 30.0 mm
    • Number of Positions
    • 20, 40, 60, 80, 100, 120, 140
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
Results:4items