USB Type-C™ Connector CX Series

The CX series connector conforms to the next-generation USB standard "USB Type-C™". It is expected to be widely adopted as a standard interface in various devices in the consumer, industrial machinery and automobile market.
※USB Type-C™ is a registered trademark of USB Implementers Forum.
Features of Hirose’s USB Type-C™, CX Series
1. Reversible interface for easy mating
2. Conforms to the USB type-C standard
3. Supports 20Gbps Transmission (USB4Gen.2x2)
4. Clear tactile click (Excellent locking)
5. Design with superior mechanical strength
6. Plug: Slim overmold design
7. Receptacle: Top-mount and mid-mount types are available. 8. Both types offer a Hybrid PCB termination featuring easy solder reworking. The Double-row SMT type is excellent for high-speed transmission.
Introducing CX Series
Product Line-up of CX Series
| Connector type |
PCB mounting type |
Mounting method |
Product | Image | Contact | Transmission speed |
Rated current |
Water Proof |
TID (Certification number) |
Features |
| PCB Mounting | On board | Vertical (SMT) |
CX81B-24S | 24 | 20Gbps USB4 Gen.2x2 |
5A | - | TBD | With Lock Latch* | |
| CX81B-24S1 | 24 | 20Gbps USB4 Gen.2x2 |
5A | - | TBD | Without Lock Latch* | ||||
| Plug unit |
Paddle card |
PCB Wire Soldering(SMT Double-row) | CX60-24S-UNIT | ![]() |
24 | 20Gbps USB4 Gen.2x2 |
5A | - | 5,200,000,291 | Slim type |
| Plug Shell |
- | - | CX60-SLDA | ![]() |
- | - | - | - | - | Slim type |
| Plug harness |
- | - | CX60-24S-1000-C1 | ![]() |
24 | 20Gbps USB4 Gen.2x2 |
5A | - | 5648 | Slim type, Replacement product for CX60-24S-1000-C |
| CX60-24S-1000-CD | ![]() |
24 | 20Gbps USB4 Gen.2x2 |
5A | - | TBD | Screw lock type (2 places on both sides) | |||
| CX60-24S-1000-CS | ![]() |
24 | 20Gbps USB4 Gen.2x2 |
5A | - | TBD | Screw lock type (one location in the center) | |||
| Receptacle | Mid-mount | Right angle hybrid (SMT+THR) |
![]() |
24 | 5Gbps | 5A | - | 5,200,000,077 | Space saving type, Depth: 8.35mm | |
| CX70M1-24P | ![]() |
24 | 20Gbps USB4 Gen.2x2 |
6A | - | TBD | Shell Spring Fingers | |||
| CX70M-24P2 | ![]() |
24 | 5Gbps | 5A | - | TBD | Space saving type, Depth :7.95mm | |||
Right angle (Double- rowSMT) |
CX90MW9-24P | 24 | 20Gbps USB4 Gen.2x2 |
5A | IP54 | - | With Gasket | |||
| CX90MW9-24P1 | 24 | 20Gbps USB4 Gen.2x2 |
5A | IP68&IP69K | - | With Gasket | ||||
| CX90MWD2-24P | ![]() |
24 | 5Gbps | 5A | IP68&IP69K | - | Without gasket | |||
| CX90MWD2G-24P | ![]() |
24 | 5Gbps | 5A | IP68&IP69K | - | With gasket | |||
| CX90M3-24P | ![]() |
24 | 20Gbps USB4 Gen.2x2 |
5A | - | TBD | Shell Spring Fingers | |||
| Right angle (Single-row SMT) |
CX90M-16P | ![]() |
16 | 480Mbps | 6A | - | - | Space saving type | ||
| CX90MF-16P | 16 | 480Mbps | 6A | - | - | Space saving type | ||||
| CX90MW6-16P | ![]() |
16 | 480Mbps | 6A | IP68&IP69K | - | With Gasket Screw Mounting Design |
|||
| CX90MW8-16P | ![]() |
16 | 480Mbps | 5A | IP54 | - | Space saving type | |||
| CX90MW8-16P1 | ![]() |
16 | 480Mbps | 5A | IP68&IP69K | - | Space saving type | |||
| On board | Vertical (Double- rowSMT) |
CX80B1-24P | ![]() |
24 | 20Gbps USB4 Gen.2x2 |
5A | - | 5,200,000,701 | Low profile type | |
| CX80B2-24P | ![]() |
24 | 20Gbps USB4 Gen.2x2 |
5A | - | 8295 | Shell Spring Fingers | |||
| Right angle (Double- rowSMT) |
CX90B1-24P | ![]() |
24 | 20Gbps USB4 Gen.2x2 |
5A | - | 5,200,000,499 | Robust structure type, Shell DIP length 0.6mm |
||
| CX90B1B-24P | ![]() |
24 | 20Gbps USB4 Gen.2x2 |
5A | - | 4626 | Robust structure type, Shell DIP length 1.2mm |
|||
| CX90B2-24P | ![]() |
24 | 20Gbps USB4 Gen.2x2 |
5A | - | 7365 | Enhanced THR Design | |||
| CX90B2-24P1 | 24 | 20Gbps USB4 Gen.2x2 |
5A | - | 13186 |
Shell Spring Design, Shell DIP Length 0.6mm |
||||
| CX90BW1-24P | 24 | 20Gbps USB4 Gen.2x2 |
5A | IP54 | - | With Gasket | ||||
| CX90BW1-24P1 | 24 | 20Gbps USB4 Gen.2x2 |
5A | IP68&IP69K | - | With Gasket | ||||
| Right angle (Single-row SMT) |
CX90B-16P | ![]() |
16 | 480Mbps | 5A | - | - | Space saving type | ||
| CX90B-16P1 | ![]() |
16 | 480Mbps | 5A | - | 9312 | Shell Spring Fingers | |||
| CX90BW-16P(001) | 16 | 480Mbps | 5A | IP54 | - | With Gasket | ||||
| CX90BW-16P1 | 16 | 480Mbps | 5A | IP68&IP69K | - | With Gasket |
*The CX81B-24S and CX81B-24S1 have the same dimensions except with or without a lock latch.
Certificate Authority
Specification
| No. of contact | 16, 24 |
| Plating | Gold (Contact part) |
|---|---|
| Locking | Friction lock |
| Method of mounting substrate |
SMT Double-row / Hybrid (DIP&SMT Single row each) |
| Storage temperature range | -30 ℃ to +85 ℃ |
| Rated current | Contact No. A1,A4,A9,A12,B1,B4,B5,B9,B12 : DC 1.25A(Max.), Rest of the contact : DC 0.25A |
| Rated voltage(AC) | 20V AC |
| Contact resistance | 40mΩ or less (Initial) |
| Withstanding voltage | 100V AC for 1minute |
| Insulation resistance | 100MΩ or more (Initial) |
| Durability | 10,000 |
Introduction HIROSE’s USB Type-C™ “Plug Harness Products" (CX60-24S-1000-C1)
The CX60-24S-1000-C1 is a USB Type-C plug harness product with excellent softness and durability against bending. In addition to ease of handling, it supports high-speed transmission at 20 Gbps, it is necessary to bend even among devices such as the inside of a robot arm, and this design is ideal for areas where high-speed transmission is required.
| Softness (Flexibility) |
Flexural Strength |
Cable Outer Diameter |
High-Speed Transmission Characteristics (Initial) |
High-Speed Transmission Characteristics (50,000 bends) |
Price | |
| Micro coaxial cable |
◎ | ◎ | 〇 (Ø3.8~4.8) |
◎ | ◎ (20Gbps) |
△ |
| STP | × | × | △ (Ø5以上) |
〇 |
× (10Gbps) |
〇 |
| Design | Features | |
| Micro Coaxial Cable |
![]() |
- Relatively expensive - The cable is soft. - The cable is resists characteristic degradation caused by bending. - The coaxial cable has a rigid shield design. It has high frequency, low attenuation and high stability. |
| - A coaxial cable is used for the super-speed line. - Coaxial characteristic impedance is 45Ω - 4 sets of coaxial cable pairs (8 cables) |
||
| STP | ![]() |
- Cheap - A collection of pairs of rigid cables. - The cable characteristics degrade when bended. - Electric properties have low stability due to the design. - The twin-core twisted pair design stabilizes the internal skew. |
| - STP used for the super-speed line. - STP's characteristic impedance is 90Ω - STP 4-cable configuration |
Applications
About USB Type-C™

USB Type-C is a connector standard formulated by USB standard organization "USB Implementers Forum".
This compact sized USB connector is similar to the micro USB that is now widely used for smart phones and other various applications. It features reversible insertion, speeds up to 20Gbps transmission. Quick charge is possible by applying USB Power Delivery (PD).
| Type | USB Type-C™ | USB2.0(Micro B) | USB3.0(Micro B) |
| Dimensions | ![]() |
![]() |
![]() |
| Mating type | Reversible | One way | One way |
| Speed | 20Gbps | 480Mbps | 5Gbps |
| No. of contacts | 16, 24pos. | 5pos. | 10pos. |
| Rated current | 5A (5A by 4 contacts) Pin No. A4, A9, B4. B9 → VBUS(+) Pin No. A1, A12, B1, B12 → GND(-) Rest of the pin: 0.25A |
0.9A (Pin No.1,5) Rest of the pin: 0.5A |
1.8A (Pin No.1,5) Rest of the pin: 0.5A |
| Withstanding voltage | 100V AC | 100V AC | 100V AC |
| Contact resistance | 40mmΩ Max. | 30㎜Ω Max. | 30㎜Ω Max. |
| Durability | 10,000 | 10,000 | 10,000 |
| Insertion/ Withdrawal force (*Initial) |
5N-20N 8N-20N |
35N or less 8N or more |
35N or less 10N |
| Host/Device | Both are possible | Device only | Device only |
Features (1): Reversible Mating without Concern for Orientation

The symmetrical design eliminates concern for backward insertion. You simply insert the plug in either directions.
*Hirose's CX series has a superior in "click feel" when mating and is designed to prevent incomplete mating.
Features (2): High Speed Data Transmission / VideoOutput
USB Type-C can transfer the data twice as fast compared to the conventional USB3.1(10Gbps), 20Gbps (Max.).
Also, if alternate mode is applied, it becomes possible to meet various video transmission standards such as MHL and Display Port.
Features (3): Large Capacity Power Supply which Enables Quick Charge

Applicable to USB Power Delivery, it can handle up to 100W (20V / 5A). This makes it possible to use not only for smart phones but also for tablet, notebook PC and other displays.
Features (4): It can be Used for Both Host and Device Sides
Using a conventional USB connector, the Series A connector is always connected to the host. The Series B connector is always connected to the device. The Type-C connector can be used at both host side and device side.
Using a conventional USB system, the USB B connector, comes in many forms including the standard USB-B, the mini-B, and the Micro-B. Each of these standards requires a different cable. The Type-C connector, it is a single standard that can connect to all devices with only one USB cable.

Features (5): Only One Cable is Required

The Type-C connector is able to perform all functions such as data transmission, video output and charging described above at the same time. With a Type-C cable, data transmission is set by USB, video output by display port, charging by power adapter ...All you need is only one cable!
* In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
* The contents and specifications are subject to change