Global icon

Results:4items
  • TM21P

    TM21P Series

    Modular Plug Connectors Compliant to CAT5/CAT5e Standards

    1. Supports High Speed LAN Transmission
    2. EMI protection (TM21*P-88P)
    3. Protected latch tab (TM21P-88P)
    4. Cable Assembly: Compatible with both solid and stranded wires
    5. Simplified termination (TM21*P-88P)
    6. Conforms to the ISO 8877 Standard (ISDN Interface Connector)

    • Connector Type
    • Plug, Others
    • Parts
    • Shielded Plug unit and Cover, Cover, Guide plate, Shielded Plug unit and Short Cover, Non-shielded Plug
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • RJ-45
    • Industry Standard
    • FCC, ISO8877
    • Safety Standards
    • Performance Characteristics
    • CAT5e
    • Transmission Rate
    • 1.0 Gbps
    • Water Resistance
    • Opening Size
    • 8
    • Number of Positions
    • 8
    • Number of Ports
    • 1
    • Metal Shields
    • No, Yes
    • Wire Termination Method
    • Piercing
    • Mounting Style
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Recommended Wire Type
    • Shielded cable, Non-shielded cable
    • Recommended Min. Wire Size (AWG)
    • 25
    • Recommended Max. Wire Size (AWG)
    • 24
    • Recommended Min. Wire Size (mm²)
    • 0.2 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.2 mm²
    • Mating/Unmating Cycles
    • 200, 750
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • 0
    • Connector Type Details
    • Cover case, Accessory
  • TM21R

    TM21R Series

    Modular Jack Connectors for High Speed LAN Transmission

    1. Supports High Speed LAN Transmission
    2. Built-in Optical Indicators
    3. EMI protection
    4. Meets FCC Standards

    • Connector Type
    • Jack
    • Parts
    • Panel Mounting Style
    • Snap-in
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • RJ-45
    • Industry Standard
    • FCC, ISO8877
    • Safety Standards
    • Performance Characteristics
    • CAT5, CAT5e
    • Transmission Rate
    • 0.1, 1.0 Gbps
    • Water Resistance
    • Opening Size
    • 8
    • Number of Positions
    • 8, 32, 64, 96
    • Number of Ports
    • 1, 4, 8, 12
    • Metal Shields
    • Yes
    • Wire Termination Method
    • Mounting Style
    • THR, THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Mating/Unmating Cycles
    • 200
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • 0
    • Connector Type Details
  • TM24R

    TM24R Series

    Modular Jack Connector for High-Speed Transmission

    1. Unique contact configuration and boardmounting pattern
    2. Full EMI shielding
    3. Sequential mating
    4. Conforms to FCC (Federal Communications Commission) standards
    5. RoHS Compliant

    • Connector Type
    • Jack
    • Parts
    • Panel Mounting Style
    • Snap-in
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • RJ-45
    • Industry Standard
    • FCC, ISO8877
    • Safety Standards
    • Performance Characteristics
    • CAT5
    • Transmission Rate
    • 0.1 Gbps
    • Water Resistance
    • Opening Size
    • 8
    • Number of Positions
    • 8
    • Number of Ports
    • 1
    • Metal Shields
    • Yes
    • Wire Termination Method
    • Mounting Style
    • THT
    • Connector Orientation
    • Contact Plating
    • Gold
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Mating/Unmating Cycles
    • 700
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
  • TM31P

    TM31P Series

    Modular Plug Connectors Compliant to Cat.6A Standard

    1. Supports High Speed Transmission
    2. EMI Prevention
    3. Cable Assembly
    4. Plug Latch Protection
    5. Simplified Termination Process (TM21#P-88P)
    6. Easy Connection

    • Connector Type
    • Plug
    • Parts
    • Guide plate
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • RJ-45
    • Industry Standard
    • FCC
    • Safety Standards
    • Performance Characteristics
    • CAT6, CAT6A
    • Transmission Rate
    • 1.0, 10.0 Gbps
    • Water Resistance
    • Opening Size
    • 8
    • Number of Positions
    • 8
    • Number of Ports
    • 1
    • Metal Shields
    • Yes
    • Wire Termination Method
    • Piercing
    • Mounting Style
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Recommended Wire Type
    • Shielded cable
    • Recommended Min. Wire Size (AWG)
    • 27
    • Recommended Max. Wire Size (AWG)
    • 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Mating/Unmating Cycles
    • 200
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Accessory
Results:4items