Global icon

CNCs/PLCs

CNCs/PLCs



Micro Coaxial/Switch

  • U.FL

    Recommended

    Light Weight Micro SMT Coaxial Connector, 1.9mm to 2.4mm Mated Height

  • MS-156C

    Recommended

    Subminiature Coaxial Switch 1.35mm Height, DC to 11GHz

FPC/FFC

  • FH28K

    Recommended

    0.5mmPitch 2.55mmHeight Heat resistance 125℃ for FPC/FFC

  • FH63S

    Recommended

    0.5mm Pitch / One Action Lock, Horizontal Type FPC, FFC, Shielded FFC Connectors

Wire-to-Board

  • DF50

    Recommended

    [SignalBee™] 1.0mm Pitch, Board-to-Wire Lock Connectors

  • DF62

    Recommended

    [SignalBee™]2 X 2.2mm Pitch, Wire-to-Wire Connectors for Small Spaces

  • DF60

    Recommended

    [EnerBee™] 65A 10.16mm Pitch Wire-to-Board Internal Power Supply Connector

  • [EnerBee™]7.92mm Contact Pitch High-Current Connectors for Internal Power Supplies (UL, C-UL and TÜV Listed)

  • DF33C

    Recommended

    [EnerBee™]3.3mm Pitch Small Size Connectors for Internal Power Source

more

I/O

  • DH

    Recommended

    High Speed Transmission, 1.0mm Pitch Small Interface Connectors

  • IX

    Recommended

    Ix Industrial ™ Conforming to IEC Spec. Ethernet for Industry

  • EMI-Protected Modular Jacks

  • LF

    Recommended

    Miniature Waterproof (IP67/IP68) Shielded Connectors

  • 1.27mm Pitch High Density I/O Connectors

more

Board-to-Board

  • FX18

    Recommended

    [FunctionMAX™]High Speed Transmission, 0.8mm Pitch for PCB Connections

  • FX20

    Recommended

    [FunctionMAX™]0.5mm Pitch, Board-to-Board Connectors with Floating Structure

  • FX22

    Recommended

    [FunctionMAX™]0.5mm Pitch Board-to-Board Connectors with Floating Structure

  • FX8C

    Recommended

    [FunctionMAX™]0.6mm Pitch 5.0mm to 16.0mm Stacking Height Connectors

  • FX27

    Recommended

    [FunctionMAX™] 0.8mm Pitch Floating Card Edge Connector

more
Product list for this solution