- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
RP13A-12RA-13PA(71)
CL0113-0202-0-71
RoHS2
※ The actual product may differ from the image
- Part No.
- RP13A-12RA-13PA(71)
- Connector Type
- Receptacle
- Parts
- Generic Type
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- RP13A-12RA-13PA(71)
- CL No.
- CL0113-0202-0-71
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Rated Current
- 2.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 30.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 42.0 V
- Rated Voltage (DC) other
- Number of Positions
- 13
- Remarks on Number of Positions
- Shell Size (mm)
- 12 mm
- Operating Temperature Max.
- 60 ℃
- Operating Temperature Min.
- -10 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Water Resistance
- Contact Resistance
- 15.0 mΩ Max.
- Withstanding Voltage
- 300 V Max.
- Locking Style
- Push-pull
- Wire Termination Method
- Cable Outer Diameter
- Mating/Unmating Cycles
- 1000
- Finger Protection
- No
- Metal Shields
- No
- Mounting Style
- THT
- Contact Plating
- Silver
- Salt Spray Test Duration (Corrosion Resistance)
- h
- Shell Material
- Plastic
- Finish on Shell
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
Mechanical Specifications
- Contact Gender
- Male
- Housing Color
- Black
- Panel Mounting Style
- Screw
- Connector Orientation
- Straight
- PCB Stabilizing Feature
- Solder Wicking Prevention
- Key
- No
- Cap Material
Dimensional Information
- Plating Thickness
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Connector Length
- 19.0 mm
- Connector Width
- 21.5 mm
- Connector Height
- 19.0 mm
- UL Style Wire/Cable
- Notes on Recommended Wire
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 50 PCS
- Mass
- 4.9 g
- Static Sensitive
- No
- Qty/Box
- 900 PCS
Others
- Cable Assembly
- No
- Cable Length
- Cable Color
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [RP13A-12RA-13PA(71)_CL0113-0202-0-71_2DDrawing_0000959157.pdf: 97 KB]
- Drawing (2D) - 日本語 [RP13A-12RA-13PA(71)_CL0113-0202-0-71_2DDrawing_0000657975.pdf: 96 KB]
- Specification Sheet - English [RP13A-12RA-13PA(71)_CL0113-0202-0-71_SpecSheet_0000031645.pdf: 111 KB]
- Specification Sheet - 日本語 [RP13A-12RA-13PA(71)_CL0113-0202-0-71_SpecSheet_0000462046.pdf: 140 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug