Standard ZIF
-
FH35C
recommandéPas de 0,3 mm, hauteur de contact vertical de 0,9 mm, retournement arrière
-
FH58
recommandéPas 0,2/0,25 mm, Hauteur 0,9 mm, Contact supérieur et inférieur, Retournement arrière
-
FH64MA
recommandéPas de 0,25 mm, hauteur de contact supérieur de 0,5 mm, retournement arrière
-
0.5mm Pitch, 1.0mm Height, Top and Bottom Contact, Back Flip
One Action Lock
-
FH62
recommandéPas de 0,25 mm, hauteur du contact supérieur de 1,1 mm, verrouillage à une action
-
0.5mm Pitch / 1.0mm Height, One Action Lock, Top & Bottom Contact, FPC Connector
USB Type-C
-
CX
recommandé
FPC-to-Board Connection
-
BK22
recommandé0.4mm Pitch, 0.7mm Stacking Height, 15A Rated Current, Power/Signal Hybrid FPC-to-Board Connector
-
BK35
recommandé0.35mm Pitch / 2.2mm Depth / 0.6mm Stacking Height High-Frequency, High-Speed, Shielded, Power/Signal Hybrid FPC-to-Board Connector
-
BM50
recommandé0.35mm Pitch, 0.6mm Stacking Height, 15A Rated Current, Power/Signal Hybrid FPC-to-Board Connector
-
DF40
recommandé0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board/FPC-to-Board Connector
RF Cable
-
X.FL
recommandé0.94mm/1.2mm Mated Height Low-Profile, Lightweight and Compact SMT Coaxial Connectors