One Action Lock
-
FH62
recommandéPas de 0,25 mm, hauteur du contact supérieur de 1,1 mm, verrouillage à une action
-
0.5mm Pitch / 1.0mm Height, One Action Lock, Top & Bottom Contact, FPC Connector
FPC-to-Board
-
BK13
recommandé0.35mm Pitch, 0.6 to 2.0mm Stacking Height, 1.9mm Width, Hybrid FPC-to-Board Connector Supporting 5A
-
BK35
recommandé0.35mm Pitch / 2.2mm Depth / 0.6mm Stacking Height High-Frequency, High-Speed, Shielded, Power/Signal Hybrid FPC-to-Board Connector
-
BM29
recommandé -
BM55
recommandé0.3mm Pitch, 0.5 to 0.8mm Stacking Height, 1.5mm Depth, Ultra Compact, Hybrid, FPC-to-Board Connector
USB Type-C
-
CX
recommandé
RF Cable
-
X.FL
recommandé0.94mm/1.2mm Mated Height Low-Profile, Lightweight and Compact SMT Coaxial Connectors