Global icon

Robots de services

Robots de services

Internal Connection: Board-to-Board

  • DF12N

    recommandé

    0.5mm Pitch SMT Board-to-Board Connector

  • DF40

    recommandé

    0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board/FPC-to-Board Connector

  • FX18

    recommandé

  • FX23

    recommandé

  • FX23L

    recommandé

Internal Connection: Wire-to-Board

  • DF57

    recommandé

  • [SignalBee™] 2.0mm Pitch, Double-Row Connector (UL/CSA Compliant)

  • [SignalBee™] 1.0mm Pitch, Positive Lock, Wire-to-Board Connector

Internal Connection: FPC-to-Board

  • FH52K

    recommandé

    Pas de 0.5/1mm, contact inférieur de 2 mm de hauteur, basculement avant compatible 125 ℃

  • FH63S

    recommandé

    Pas de 0,5 mm, contact inférieur de 2,8 mm de hauteur, verrouillage à une action, compatible 105 ℃

  • 0.5mm Pitch, 1.0mm Height, Top and Bottom Contact, Back Flip

  • Pas de 0,5 mm, hauteur du contact inférieur de 2,5 mm, blindage avant rabattable FFC uniquement

Antenna/ Microphone Module: Micro RF

  • U.FL

    recommandé

  • X.FL

    recommandé

    0.94mm/1.2mm Mated Height Low-Profile, Lightweight and Compact SMT Coaxial Connectors

In-Line: Optical

  • Active Optical Connector

CIn-Line: In-Line

  • DF62

    recommandé

  • DF62W

    recommandé

    [SignalBee™] Water Resistant, Slim In-line Connector for Internal Wiring

  • DF63W

    recommandé

In-Line: Circular Connectors

  • HR30

    recommandé

    Miniature Waterproof Plastic Connectors

  • LF

    recommandé

Inline: Hybrid

  • BH12

    recommandé

    20A Current, Compact, Waterproof, Signal and Power Hybrid Connector

Battery: Wire-to-Board

  • DF60

    recommandé

    [EnerBee™] 65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified)

  • DF61Y

    recommandé

  • DF63

    recommandé

    [EnerBee™] 15A 3.96mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV, Listed)

Interface: I/O Connector

  • CX

    recommandé

  • IX

    recommandé

    [ix Industrial™] IEC Standard Compliant Next-Generation Industrial Transmission Connector

Liste des produits pour cette solution