One Action Lock
-
FH72
recommandéPas de 0,3 mm, hauteur du contact supérieur de 0,9 mm, verrouillage à une action
-
0.5mm Pitch / 1.0mm Height, One Action Lock, Top & Bottom Contact, FPC Connector
-
0.25mm Pitch, 0.65mm Height, Top Contact, One Action Lock, FPC Connector
USB Type-C
-
CX
recommandé
FPC-to-Board
-
BK13
recommandé0.35mm Pitch, 0.6 to 2.0mm Stacking Height, 1.9mm Width, Hybrid FPC-to-Board Connector Supporting 5A
-
BK35
recommandé0.35mm Pitch / 2.2mm Depth / 0.6mm Stacking Height High-Frequency, High-Speed, Shielded, Power/Signal Hybrid FPC-to-Board Connector
-
BM28
recommandé0.35mm Pitch, 0.6mm Stacking Height, FPC-to-Board Connectors Supporting Up to 5A
-
BM50
recommandé0.35mm Pitch, 0.6mm Stacking Height, 15A Rated Current, Power/Signal Hybrid FPC-to-Board Connector
-
BM55
recommandé0.3mm Pitch, 0.5 to 0.8mm Stacking Height, 1.5mm Depth, Ultra Compact, Hybrid, FPC-to-Board Connector