Global icon

RM-SC-122

CL0109-0673-7-00

RoHS2

  • Part No.
  • RM-SC-122
  • Connector Type
  • Contact
  • Parts
  • Generic Type
  • Industry Standard

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On April. 15, 2024

Product information
  • Part No.
  • RM-SC-122
  • CL No.
  • CL0109-0673-7-00
  • Connector Type
  • Contact
  • Parts
  • Generic Type
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • Rated Current
  • 5.0 A
  • Rated Current other
  • Rated Voltage (AC)
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • Rated Voltage (DC) other
  • Number of Positions
  • Remarks on Number of Positions
  • Shell Size (mm)
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -25 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Water Resistance
  • Contact Resistance
  • Withstanding Voltage
  • Locking Style
  • Wire Termination Method
  • Crimping
  • Cable Outer Diameter
  • Mating/Unmating Cycles
  • 1000
  • Finger Protection
  • Metal Shields
  • No
  • Mounting Style
  • Contact Plating
  • Silver
  • Salt Spray Test Duration (Corrosion Resistance)
  • h
  • Shell Material
  • Finish on Shell
  • RoHS2
  • Conforming
  • SVHC
  • 30th Non-Contained
  • Connector Type Details
  • Contact Gender
  • Female
  • Housing Color
  • Panel Mounting Style
  • Connector Orientation
  • PCB Stabilizing Feature
  • Solder Wicking Prevention
  • Key
  • No
  • Cap Material
  • Plating Thickness
  • Max. Wire Insulation Diameter
  • 1.5 mm
  • Min. Wire Insulation Diameter
  • 0.9 mm
  • Recommended Min. Wire Size (AWG)
  • 28
  • Recommended Max. Wire Size (AWG)
  • 24
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Connector Length
  • Connector Width
  • Connector Height
  • UL Style Wire/Cable
  • Notes on Recommended Wire
  • Recommended PCB Thickness
  • Packaging Type
  • Bag
  • Purchase Unit
  • 100 PCS
  • Mass
  • 0.127 g
  • Static Sensitive
  • No
  • Qty/Box
  • 10000 PCS
  • Cable Assembly
  • No
  • Cable Length
  • Cable Color
  • Remarks

Part No. Tool Type Tool Name
Manual Crimping Tool
Cable crimping tool