Global icon

Home Series Name
Results:7items
  • MS-156C
    Recommended

    MS-156C Series

    Subminiature Coaxial Switch 1.35 mm High, DC to 11 GHz

    1. Low insertion loss
    2. Space-saving design : 2.3 mm x 2.3 mm occupied board space.
    3. Low profile : 1.35 mm high above the board.
    4. Lightweight : 0.014 g. total weight
    5. Durability : 100 mating/unmating
    6. Performs over a wide frequency range : from DC to 11 GHz.
    7. Board placement with automatic equipment
    8. Halogen Free, Beryllium free
    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA, N
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 11.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100, 500, 10000, 100000, 200000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire TerMin.ation Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • MS-180
    Recommended

    MS-180 Series

    Subminiature Coaxial Switch 0.85 mm High, DC to 11 GHz

    1. Performs over a wide frequency range
    Applicable frequencies range over a wide bandwidth, from DC to 11GHz.

    2. Low insertion loss
    0.1 dB Max. up to 3GHz (not mated with the probe).
    0.2 dB Max. up to 6GHz (not mated with the probe).
    0.3 dB Max. up to 11GHz (not mated with the probe).

    3. Space-saving and low profile design
    0.85mm high above the board.
    1.8mm x 1.8mm board space occupation.

    4. Minimized Keep Out area and inspection port on chassis
    Thanks to thinner probing tip in 2.24mm outer
    diameter, customer are able to achieve better space saving design.

    5. Automatic board placement
    Packaged on tape-and-reel the receptacles can be placed with vacuum nozzles of the automatic placement equipment.

    6. Beryllium Free, Halogen Free
    Chlorine, and Bromine are not used in the receptacles.
    Definition according to IEC 61249-2-21.
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Generic Type
    • SMA, SMPM
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 8.0, 11.0 GHz
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • 100, 10000, 100000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire TerMin.ation Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • U.FL
    Recommended

    U.FL Series

    Ultra Small Surface Mount Coaxial Connectors - 1.9mm or 2.3mm, 2.4mm Mated Height

    1. Nominal mated height of 1.9 or 2.3mm, 2.4mm (Max. 2.0 or 2.4mm, 2.5mm)
    2. Small mounting area
    3. Light weight
    4. Supports high frequency up to 6GHz
    5. Automatic board placement
    6. Plugs are terminated with ultra-fine coaxial (fluorinated resin insulated) cable
    7. Simple connector mating / unmating
    8. Verification of the fully mated condition
    9. Halogen-free*(Receptacle,plug(HF type))
    *As defined by IEC61249-2-21
    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 30, 35, 40, 45, 50, 55, 60, 70, 75, 80, 90, 100, 110, 120, 130, 140, 145, 146, 150, 160, 170, 180, 190, 200, 210, 220, 230, 240, 250, 260, 280, 300, 305, 310, 350, 400, 420, 450, 500, 600, 700, 800, 900, 1000, 1100, 1500, 2000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 3.0, 6.0, 8.0 GHz
    • V.S.W.R.
    • 1.2, 1.3, 1.4, 1.5, 1.6 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30, 500, 1000, 10000
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel, Silver
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81, 0.95, 1.13, 1.32, 1.37, 1.38 mm
    • Wire TerMin.ation Method
    • Soldering
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • 0.24 mm
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 90 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • White, Black, Gray
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • X.FL
    Recommended

    X.FL Series

    Low-Profile, Ultraminiature Lightweight SMT Coaxial Connectors - 0.94 or 1.2 mm Mated Height

    1. A Low mated height of 0.94 or 1.2 mm (maximum of 1.0 or 1.3 mm)
    2. Minimal mounting area required
    3. Ultra lightweight
    4. High frequency transmission
    5. Automatic board placement
    6. The use of ultra - fine coaxial(fluorinated resin insulated) cables
    7. Simple connector mating / unmating
    • Connector Type
    • Plug, Receptacle, Adapter, Plug receptacle, Accessory
    • Parts
    • Generic Type
    • SMA
    • Industry Standard
    • WiGig
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 35, 50, 80, 100, 120, 150, 200, 300, 400, 500, 600, 700, 800, 900, 1000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 12.0 GHz
    • V.S.W.R.
    • 1.2, 1.4, 1.5, 1.7 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • 20, 500, 10000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.5, 0.64, 0.81, 1.13 mm
    • Wire TerMin.ation Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 90 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • White, Black, Gray
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • MS-162B

    MS-162B Series

    Miniature Interface Coaxial Switch, DC to 10 GHz

    1. Wide frequency range : from DC to 10 GHz.
    2. Low insertion loss
    3. Space-saving design : 3.5 mm x 3.1 mm occupied board space.
    4. Low profile : Height 2.5 mm max. he board.
    5. Lightweight : 0.043 g. total weight
    6. Durability : 12, 000 mating/unmating cycles
    7. Board placement with automatic equipment.
    8. Self alignment : Self align in horizontal axis within 0.5mm.
    9. Beryllium, Halogen-free*
    *As defined by IEC61249-2-21
    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 10.0 GHz
    • V.S.W.R.
    • 1.8 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500, 12000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • 1.5D-HQEW
    • Cable Outer Diameter
    • Wire TerMin.ation Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • MS-162
    • Type 2 Mating Face Connector
    • SMA
    • Return Loss
  • W.FL

    W.FL Series

    Ultra Small Surface Mount Coaxial Connectors 1.4mm or 1.65mm Mated Height

    1. Nominal mated height of 1.4 mm or 1.65mm (Max. 1.55 or 1.85mm)
    2. Small board footprint
    3. Extremely light weight
    4. Frequency range up to 6 GHz
    5. Automatic board placement
    6. Plugs are terminated with ultra-fine coaxial (fluorinated resin insulated) cable
    7. Simple connector mating / unmating
    8. Halogen-free*(Receptacle, Plug(HF type))
    *As defined by IEC61249-2-21
    • Connector Type
    • Plug, Receptacle, Adapter, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 35, 40, 50, 60, 70, 72, 73, 80, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 250, 300, 400, 500, 600, 700, 800, 900, 1000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 20, 500, 1000, 10000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel, Silver
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81, 0.95 mm
    • Wire TerMin.ation Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 90 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • W.FL2

    W.FL2 Series

    Ultra-Small Surface Mount Coaxial Connectors - 1.18mm Mated Height

    1. Nominal mated height of 1.18 mm (Max. 1.3 mm)
    2. Small board footprint
    3. Extremely light weight
    4. Frequency range up to 6 GHz
    5. Automatic board placement
    6. Plugs are terminated with ultra-fine coaxial (fluorinated resin insulated) cable
    7. Simple connector mating / un-mating
    8. Halogen-free*(Receptacle, Plug)
    *As defined by IEC61249-2-21
    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 35, 40, 50, 60, 70, 80, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 250, 300, 400, 500, 600, 700, 800, 900, 1000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 20, 500, 10000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel, Silver
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.5, 0.64, 0.81 mm
    • Wire TerMin.ation Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 90 ℃
    • Operating Temperature Min.
    • -40, -10 ℃
    • Cable Color
    • Black, White
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
Results:7items