List of Brand Families
For Internal Connection
The "FL CoaxBridge" uses Hirose’s SMA antenna connector and can meet the LPWA standard while reducing space and cost. Additionally, you can choose from three connection plans to meet your board design needs.
Best Selection of Board-to-Cable Connectors Bee Collection
Introducing Small Size High Performance Board-to-Cable Connectors into a family of three application brands.
For Signals
![]() |
SignalBee™ Cable connector for signals. Choose from Small Size, wide variety, and application. |
One Action FH can be connected by simply inserting the FPC/FFC without touching the actuator. It is also effective for robot assembly, and by reducing the number of operations steps from three to one, the work time can be greatly reduced.
ZERO SCREW™ Terminal Block EF2 series is a spring terminal block that can connect cables to electrical equipment such as power distribution in buildings without using screws. The elimination of screws saves installation works and maintenance.
As the name "FunctionMAX™" implies, this product family is a series of Board-to-Board connectors from Hirose with a mission to meet all the needs of the industrial market with maximum functionality.
For Interface
The ix Industrial™ connector features small robust design for use in industrial environments. The high-speed transmission design contributes to equipment evolution and smart manufacturing applications.
The CX series connector conforms to the next-generation USB standard "USB Type-C™". It features reversible insertion, speeds up to 10Gbps transmission.