Global icon

Base Transmission Stations

Base Transmission Stations



Wire-to-Board

  • DF11

    Recommended

    [SignalBee™] 2.0mm Double-Row Connectors (UL/CSA Certified)

  • [EnerBee™]7.92mm Contact Pitch High-Current Connectors for Internal Power Supplies (UL, C-UL and TÜV Listed)

  • [SnapBee™]2.0mm Pitch, Multi Functional Connectors (UL/CSA Certified)

  • [EnerBee™] 65A 10.16mm Pitch Wire-to-Board Internal Power Supply Connector

  • [SnapBee™]Wire-to-Board Swing-Lock Connectors for Low-Profile Power Source

more

I/O

  • Plastic-Shelled Waterproof (IP67/IP68) Outdoor Use Connectors

  • Waterproof (IP67/IP68) Connectors for Outdoor Use

  • Waterproof (IP67/IP68) Circular Connectors

  • LF

    Recommended

    Miniature Waterproof (IP67/IP68) Shielded Connectors

  • Waterproof Bayonet Lock Connectors with Built-In LC Duplex

more

Internal RF Connector

  • DC to 3GHz 3.0mm Mated Height Micro Coaxial Connectors

  • Ultra Miniature Snap-On Coaxial Connectors (for PC Card Type II)

  • U.FL

    Recommended

    1.9mm/2.3-2.4mm Mated Height Ultra Small SMT Coaxial Connectors

Board-to-Board

  • [FunctionMAX™]15+Gbps 0.5mm Pitch 4.0-5.0mm Stack Height for OIF-MSA-100GLH

  • FX18

    Recommended

    [FunctionMAX™]High Speed Transmission, 0.8mm Pitch for PCB Connections

  • [FunctionMAX™]0.5mm Pitch, Board-to-Board Connectors with Floating Structure

  • XG1

    16+Gbps 0.5mm Pitch Stacking Connectors

  • [FunctionMAX™] 0.8mm Pitch Floating Card Edge Connector

more
Product list for this application