Hirose provides a wide variety of FPC connectors (FPC/FFC connectors), including low profile, narrow pitch and robust variations.
Use this web page to find your ideal connector based on size, transmission standard or product features.
Please feel free to contact us for any technical questions.
Select Your FPC/FFC Connector Based on Size
Step 1: Click on your desired height/pitch combination from the chart below.
The number of applicable products is listed.
Step 2: Compare the specifications of the connectors that meet your size requirements and
click on the one closest to your needs to learn more.
Select Your FPC/FFC Connector from Products for Automotive Applications
Select Your FPC/FFC Connector from Products for Automotive Applications
| One-Point Contact | Two-Point Contact | |||||
|---|---|---|---|---|---|---|
| 125℃ Heat Resistance | FH52K | ![]() |
Standard Product | FH75 | ![]() |
Standard Product |
| FH28K | ![]() |
Robust | FH69 | ![]() |
Back Flip, Top & Bottom Contact | |
| FH65 | ![]() |
Low Profile | FH67 | ![]() |
One Action, Vertical | |
| 105℃ Heat Resistance | FH41 | ![]() |
Shielded FFC | FH63S | ![]() |
One Action |
| FH48 | ![]() |
Shielded FFC, Vertical | ー | |||
| FH55 | ![]() |
High Speed Transmission | ||||
Select Your FPC/FFC Connector Based on Transmission Standard
Hirose offers a variety of FPC/FFC connectors meeting high speed transmission standards such as eDP, MIPI, PCI Express, and USB.
| Standard | eDP ver1.3 HBR 100Ω |
MIPI D-PHY ver1.2 100Ω |
PCI Express Gen2 85Ω |
PCI Express Gen3 85Ω |
USB3.2 Gen1 90Ω |
USB3.2 Gen2 (Type-C) 85Ω |
|
|
GSSG
|
High Speed Transmission | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
|
GSSG
|
Standard Product (0.5mm Pitch) | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
|
GSGSG
|
Automotive Compatible with Shielded FFC |
✓ | ✓ | ✓ | ✓ | ✓ |
- |
|
GSGSG
|
Automotive Standard Product (0.5mm Pitch) |
✓ | ✓ | ✓ | ✓ | ✓ | - |
|
GSGSG
|
Low Profile | ✓ | ✓ | ✓ | ✓ | ✓ | - |
|
GSGSG
|
Narrow Pitch (0.2mm Pitch) |
✓ | ✓ | ✓ | - | ✓ | - |
|
GSSG |
Automotive, Low Profile | - | ✓ | ✓ | ✓ | ✓ | - |
|
GSGSG
|
Vertical Connection Shielded FFC |
✓ | ✓ | - | - | ✓ | - |
|
FH35C
GSGSG |
Standard Product (0.3mm Pitch) |
✓ | ✓ | - | ✓ | - | - |
(Reference) GSSG/GSGSG

Select Your FPC/FFC Connector Based on Product Features
Hirose offers unique FPC/FFC connectors including vertical connection, shielded FFC and One Action varieties.
One Action Lock
Unlike the conventional connection process of opening the actuator, inserting the FPC/FFC and then closing the actuator, connection is completed by just inserting the FPC/FFC with One Action FH. The work time and the number of operation steps are reduced to 1/3rd for a significant reduction in man-hours.

















![[Special Page] One Action FPC/FFC Connector One Action FH™ [Special Page] One Action FPC/FFC Connector One Action FH™](https://prd-4s-public.s3.ap-northeast-1.amazonaws.com/sys-master/public/hd4/h4e/9107448856606/one_action_fh_en.jpg)