Global icon

Elektronischer Spiegel

Elektronischer Spiegel



Schnittstellenanschluss

  • GT25

    Empfohlen

    0.64mm Contact Tab Size, 2.2mm Pitch, Wire-to-Board Connector

  • GT43

    Empfohlen

    Supports LVDS, Shielded Coaxial Connector

  • ZE05

    Empfohlen

    High Temperature and Vibration Resistance, 0.5 Size/2mm Pitch, Automotive Interface Connector

  • ZE05(Hybrid)

    Empfohlen

    High Temperature and Vibration Resistance, 0.5+1.5 Size, 2mm pitch Automotive Interface Connector

Board-to-Board

  • BM54

    Empfohlen

    Small Floating Board-to-Board Connector, 125ºC Heat Resistance, For Automotive Applications

  • DF12N

    Empfohlen

    SMT-Board-to-Board-Anschluss mit 0,5 mm Kontaktabstand

  • DF40T

    Empfohlen

    0.4mm Pitch, 3.38mm Depth, 125ºC Heat Resistance, Board to Board/FPC to Board Connector for Automotive

Wire-to-Board

  • GT50

    Empfohlen

    1mm Pitch / Single Row / Small Size/Heat/Vibration Resistant Wire-to-Board Connector for Automotive Internal Connection

  • KM32A

    Empfohlen

    2.0mm Pitch, 0.5 Terminal Tab Size, Wire-to-Board Connector

FPC/FFC, FPC-to-Board

  • FH28K

    Empfohlen

    0,5 mm Abstand, Höhe 2,55 mm unterer Kontakt, Front-Flip 125 ℃ kompatibel

  • FH52K

    Empfohlen

    0.5/1mm Abstand, 2 mm Höhe unterer Kontakt, Front-Flip 125 ℃ kompatibel

  • FH63S

    Empfohlen

    0,5 mm Abstand, Höhe 2,8 mm unterer Kontakt, One-Action-Lock, 105 ℃ kompatibel

  • FH65

    Empfohlen

    0,5 mm Abstand, Höhe 1,2 mm unterer Kontakt, Front-Flip 125 ℃ kompatibel

  • FH67

    Empfohlen

    0,5 mm Abstand, Höhe 5,2 mm vertikale Verbindung, One-Action-Verriegelung 2-Punkt-Kontakt, 125 ℃ kompatibel

mehr

Koaxiale

  • POK15

    Empfohlen

  • POK16

    Empfohlen

    7.4mm Mated Height RF Board-to-Board Connector for Automotive

  • POK19

    Empfohlen

    9mm/12mm Mated Height RF Board-to-Board/Wire-to-Board Connector for Automotive

  • POK22

    Empfohlen

    High Frequency Floating RF Connector (0 to 6GHz) with 16.45mm Mated Height for Automotive Camera Interfaces

Produktliste für diese Lösung