Stromverteilung
-
DF60
Empfohlen[EnerBee™] 65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified)
-
[ZERO SCREWTM] 500 A-kompatible 0 ScrewTM-Klemmleiste (JIS C8201-7-1)
Wire-to-Wire für Stromversorgung
-
DF60
Empfohlen[EnerBee™] 65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified)
Wire-to-Wire für Signal
-
DF51
Empfohlen[SignalBee™] 2 mm Kontaktabstand, Verriegelung, Wire-to-Board-Anschluss (UL, C-UL-gelistet)
-
DF51K
Empfohlen[SignalBee™] 2mm Pitch, Center Lock, Wire-to-Board Connector (UL/C-UL Listed)
-
DF62
Empfohlen -
FH52K
Empfohlen0.5/1mm Abstand, 2 mm Höhe unterer Kontakt, Front-Flip 125 ℃ kompatibel
-
FH63S
Empfohlen0,5 mm Abstand, Höhe 2,8 mm unterer Kontakt, One-Action-Lock, 105 ℃ kompatibel
-
FX2B
Empfohlen1.27mm Pitch Multi-Function Two Piece, Wire-to-Board Connectors
-
FX30B
Empfohlen -
[SignalBee™] 1.0mm Pitch, Positive Lock, Wire-to-Board Connector
-
MIL-DTL-83503 Compliant IDC Ribbon Cable Connectors