DH
Empfohlen -
HR34B
Empfohlen -
IX
Empfohlen[ix Industrial™] IEC Standard Compliant Next-Generation Industrial Transmission Connector
-
LF
Empfohlen -
Waterproof, Power and Signal Hybrid Connector with Lever for Compact Motors
Wire-to-Wire
-
DF51
Empfohlen[SignalBee™] 2 mm Kontaktabstand, Verriegelung, Wire-to-Board-Anschluss (UL, C-UL-gelistet)
-
DF62
Empfohlen -
DF62W
Empfohlen[SignalBee™] Water Resistant, Slim In-line Connector for Internal Wiring
-
DF63
Empfohlen[EnerBee™] 15A 3.96mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV, Listed)
-
DF63W
Empfohlen -
IX
Empfohlen[ix Industrial™] IEC Standard Compliant Next-Generation Industrial Transmission Connector
-
LF
Empfohlen
Wire-to-Board
-
DF51
Empfohlen[SignalBee™] 2 mm Kontaktabstand, Verriegelung, Wire-to-Board-Anschluss (UL, C-UL-gelistet)
-
DF51K
Empfohlen[SignalBee™] 2mm Pitch, Center Lock, Wire-to-Board Connector (UL/C-UL Listed)
-
DF52
Empfohlen[SignalBee™] 0.8mm Kontaktabstand, kompakte und robuste Wire-to-Board-Steckverbinder
-
DF60
Empfohlen[EnerBee™] 65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified)
-
KW30
Empfohlen[SignalBee™] 1mm Pitch, Single-row, Center Lock, Wire-to-Board Connector (UL/C-UL Listed)
-
ZE05
EmpfohlenHigh Temperature and Vibration Resistance, 0.5 Size/2mm Pitch, Automotive Interface Connector
-
ZE05(Hybrid)
EmpfohlenHigh Temperature and Vibration Resistance, 0.5+1.5 Size, 2mm pitch Automotive Interface Connector
-
[SignalBee™] 1.0mm Pitch, Positive Lock, Wire-to-Board Connector
-
[SignalBee™] 1.0mm Pitch, Positive Lock, Wire-to-Board Connector
-
MIL-DTL-83503 Compliant IDC Ribbon Cable Connectors
Board-to-Board
-
DF40
Empfohlen0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board/FPC-to-Board Connector
-
FX18
Empfohlen -
FX23
Empfohlen[FunctionMAX™] Hochgeschwindigkeitsgetriebe 0,5 mm Kontaktabstand Board-to-Board-Verbindung, Schwimmender Steckverbinder
-
FX23L
Empfohlen[FunctionMAX™] Hochgeschwindigkeitsgetriebe, Schwimmverbinder mit 0,5 mm Kontaktabstand von Board zu Board
-
FX27
Empfohlen -
FX30B
Empfohlen
-
TF70
EmpfohlenFür Automotive, 0,5mm Pitch, Center Lock, FPC/FFC-to-Board Stecker