DF51
Empfohlen[SignalBee™] 2 mm Kontaktabstand, Verriegelung, Wire-to-Board-Anschluss (UL, C-UL-gelistet)
-
DF51K
Empfohlen[SignalBee™] 2mm Pitch, Center Lock, Wire-to-Board Connector (UL/C-UL Listed)
-
DF52
Empfohlen[SignalBee™] 0.8mm Kontaktabstand, kompakte und robuste Wire-to-Board-Steckverbinder
-
DF60
Empfohlen[EnerBee™] 65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified)
-
DF63
Empfohlen[EnerBee™] 15A 3.96mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV, Listed)
-
[SignalBee™] 2.0mm Pitch, Double-Row Connector (UL/CSA Compliant)
-
[SignalBee™] 1.25mm Pitch, Low Profile Crimp Connector
-
[[EnerBee™] 7,92 mm Kontaktstrom-Hochstromsteckverbinder für interne Netzteile (UL-, C-UL- und TÜV-Liste)
-
[SignalBee™] 1.0mm Pitch, Positive Lock, Wire-to-Board Connector
-
[SignalBee™] 1.0mm Pitch, Positive Lock, Wire-to-Board Connector
I/O
-
DH
Empfohlen -
IX
Empfohlen[ix Industrial™] IEC Standard Compliant Next-Generation Industrial Transmission Connector
-
TM61P
EmpfohlenRJ45 Modular Plug Supporting Cat.6A
-
Modular Plug Connectors Compliant to Cat.6A Standard
Board-to-Board
-
FX18
Empfohlen -
FX30B
Empfohlen -
[FunctionMAX™] Hochgeschwindigkeitsgetriebe, 0.6mm Pitch Mezzanine-Anschlüsse