Board to Board / Board to FPC
-
BK13
Empfohlen0.35mm Pitch, 0.6 to 2.0mm Stacking Height, 1.9mm Width, Hybrid FPC-to-Board Connector Supporting 5A
-
BM28
Empfohlen0.35mm Pitch, 0.6mm Stacking Height, FPC-to-Board Connectors Supporting Up to 5A
-
BM29
EmpfohlenSehr flache Bauform, Kontaktauslegung für Stromversorgung und Signal, Verbindung Leiterplatte-Leiterplatte und flexible Leiterplatte-Leiterplatte, max. Strom 3 A
-
BM55
Empfohlen0.3mm Pitch, 0.5 to 0.8mm Stacking Height, 1.5mm Depth, Ultra Compact, Hybrid, FPC-to-Board Connector
FPC Connector
-
FH35C
Empfohlen0,3 mm Abstand, Höhe 0,9 mm vertikaler Kontakt, Backflip
-
FH64MA
Empfohlen0,25 mm Abstand, Höhe 0,5 mm oberer Kontakt, Backflip
-
FH76
Empfohlen0.175mm Pitch / 0.5mm Height One Action Lock, Top Contact, FPC Connector
-
FH80
Empfohlen0.15/0.225mm Pitch, 0.44mm Height, Top Contact, Power & Signal Hybrid, Back Flip FPC Connector
USB Type-C
-
CX
EmpfohlenMittelmontierter USB-Typ-C-Anschluss
Standard RF
-
X.FL
Empfohlen0.94mm/1.2mm Mated Height Low-Profile, Lightweight and Compact SMT Coaxial Connectors
RF Switch
-
MS-180
Empfohlen0 to 11GHz, 0.85mm Height, Ultra Compact Coaxial RF Switch for module functionality inspection