Haupt-Unter-Verbindung
-
DF12N
EmpfohlenSMT-Board-to-Board-Anschluss mit 0,5 mm Kontaktabstand
-
DF17
Empfohlen0,5 mm Kontakt, Board to Board-Anschluss
-
DF40
Empfohlen0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board/FPC-to-Board Connector
-
DF51
Empfohlen[SignalBee™] 2 mm Kontaktabstand, Verriegelung, Wire-to-Board-Anschluss (UL, C-UL-gelistet)
-
DF51K
Empfohlen[SignalBee™] 2mm Pitch, Center Lock, Wire-to-Board Connector (UL/C-UL Listed)
-
[SignalBee™] 1.0mm Pitch, Positive Lock, Wire-to-Board Connector
-
[SignalBee™] 1.0mm Pitch, Positive Lock, Wire-to-Board Connector
-
0.5mm Pitch, 1.0mm Height, Top and Bottom Contact, Back Flip
Display / Kamera-Verbindung
-
BM28
Empfohlen0.35mm Pitch, 0.6mm Stacking Height, FPC-to-Board Connectors Supporting Up to 5A
USB Type-C
-
CX
EmpfohlenMittelmontierter USB-Typ-C-Anschluss
Antennenanschluss
-
U.FL
Empfohlen2,1 mm Höhe, Mikrokoaxialanschluss